Stainless Steel Swivel Castor, LX-PO Series

Stainless Steel Swivel Castor, LX-PO Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Medium Duty Design, Nylon Wheel

Bracket: LX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LX-PO 100G
LX-PO 100G-ELS
LX-PO 100G-FI
LX-PO 100G-FI-ELS
LX-PO 100G-ST
LX-PO 100G-ST-ELS
LX-PO 100KAD
LX-PO 100KAD-FI
LX-PO 100KAD-ST
LX-PO 100XR
LX-PO 100XR-FI
LX-PO 100XR-ST
LX-PO 125G
LX-PO 125G-ELS
LX-PO 125G-FI
LX-PO 125G-FI-ELS
LX-PO 125G-ST
LX-PO 125G-ST-ELS
LX-PO 125KAD
LX-PO 125KAD-FI
LX-PO 125KAD-ST
LX-PO 125XR
LX-PO 125XR-FI
LX-PO 125XR-ST
LX-PO 150G
LX-PO 150G-ELS
LX-PO 150G-FI
LX-PO 150G-FI-ELS
LX-PO 150G-ST
LX-PO 150G-ST-ELS
LX-PO 150XK
LX-PO 150XK-FI
LX-PO 150XK-ST
LX-PO 150XR
LX-PO 150XR-FI
LX-PO 150XR-ST
LX-PO 160G
LX-PO 160G-ELS
LX-PO 160G-FI
LX-PO 160G-FI-ELS
LX-PO 160G-ST
LX-PO 160G-ST-ELS
LX-PO 160XK
LX-PO 160XK-FI
LX-PO 160XK-ST
LX-PO 160XR
LX-PO 160XR-FI
LX-PO 160XR-ST
LX-PO 200G
LX-PO 200G-ELS
LX-PO 200G-FI
LX-PO 200G-FI-ELS
LX-PO 200G-ST
LX-PO 200G-ST-ELS
LX-PO 200XK
LX-PO 200XK-FI
LX-PO 200XK-ST
LX-PO 200XR
LX-PO 200XR-FI
LX-PO 200XR-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

91.43 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain boreswivel castor12567610037natural whitenatural whiteyes-25250

107.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain boreswivel castor12569610037greygreyyes-25250

118.57 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain boreswivel castor with brake12580210037natural whitenatural whiteyes-25250

134.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain boreswivel castor with brake12581610037greygreyyes-25250

166.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain boreswivel castor with brake12588610037natural whitenatural whiteyes-25250

182.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain boreswivel castor with brake12589010037greygreyyes-25250

98.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00Conductivity1008515050Ball bearing (C)swivel castor12571610037natural whitenatural whiteno-20250

125.86 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050Ball bearing (C)swivel castor with brake12583810037natural whitenatural whiteno-20250

173.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00Conductivity1008515050Ball bearing (C)swivel castor with brake12591810037natural whitenatural whiteno-20250

97.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050roller bearingswivel castor12570010037natural whitenatural whiteyes-25250

124.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00Conductivity1008515050roller bearingswivel castor with brake12583410037natural whitenatural whiteyes-25250

173.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050roller bearingswivel castor with brake12591610037natural whitenatural whiteyes-25250

99.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain boreswivel castor15078212540natural whitenatural whiteyes-25250

118.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain boreswivel castor15080812540greygreyyes-25250

125.90 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain boreswivel castor with brake15093012540natural whitenatural whiteyes-25250

144.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain boreswivel castor with brake15096212540greygreyyes-25250

174.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050plain boreswivel castor with brake15098312540natural whitenatural whiteyes-25250

193.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity1008516050plain boreswivel castor with brake15099612540greygreyyes-25250

108.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050Ball bearing (C)swivel castor15080912540natural whitenatural whiteno-20250

135.46 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity1008516050Ball bearing (C)swivel castor with brake15096312540natural whitenatural whiteno-20250

184.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050Ball bearing (C)swivel castor with brake150102012540natural whitenatural whiteno-20250

107.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity1008516050roller bearingswivel castor15081312540natural whitenatural whiteyes-25250

134.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050roller bearingswivel castor with brake15096412540natural whitenatural whiteyes-25250

182.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050roller bearingswivel castor with brake150102212540natural whitenatural whiteyes-25250

182.99 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050plain boreswivel castor190163415050natural whitenatural whiteyes-25400

210.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050plain boreswivel castor190170815050greygreyyes-25400

252.57 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050plain boreswivel castor with brake190203215050natural whitenatural whiteyes-25400

280.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050plain boreswivel castor with brake190204515050greygreyyes-25400

283.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain boreswivel castor with brake190215015050natural whitenatural whiteyes-25400

311.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00Conductivity14011020050plain boreswivel castor with brake190225415050greygreyyes-25400

246.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050Ball bearingswivel castor190193315050natural whitenatural whiteyes-20400

316.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00Conductivity14011020050Ball bearingswivel castor with brake190233015050natural whitenatural whiteyes-20400

347.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050Ball bearingswivel castor with brake190250015050natural whitenatural whiteyes-20400

196.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00Conductivity14011020050roller bearingswivel castor190173415050natural whitenatural whiteyes-25400

266.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190320.01 to 485.00-14011015050roller bearingswivel castor with brake190210015050natural whitenatural whiteyes-25400

297.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050roller bearingswivel castor with brake190228915050natural whitenatural whiteyes-25400

187.36 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain boreswivel castor195172616050natural whitenatural whiteyes-25400

217.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain boreswivel castor195171116050greygreyyes-25400

256.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain boreswivel castor with brake195212116050natural whitenatural whiteyes-25400

286.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain boreswivel castor with brake195210016050greygreyyes-25400

288.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain boreswivel castor with brake195228316050natural whitenatural whiteyes-25400

317.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032plain boreswivel castor with brake195224116050greygreyyes-25400

249.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032Ball bearingswivel castor195197616050natural whitenatural whiteyes-20400

318.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032Ball bearingswivel castor with brake195236016050natural whitenatural whiteyes-20400

349.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032Ball bearingswivel castor with brake195253516050natural whitenatural whiteyes-20400

201.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032roller bearingswivel castor195178516050natural whitenatural whiteyes-25400

271.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032roller bearingswivel castor with brake195217716050natural whitenatural whiteyes-25400

302.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032roller bearingswivel castor with brake195234916050natural whitenatural whiteyes-25400

206.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032plain boreswivel castor235197320050natural whitenatural whiteyes-25400

247.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010032plain boreswivel castor235200820050greygreyyes-25400

281.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537plain boreswivel castor with brake235242820050natural whitenatural whiteyes-25400

323.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537plain boreswivel castor with brake235244820050greygreyyes-25400

307.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537plain boreswivel castor with brake235250020050natural whitenatural whiteyes-25400

348.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537plain boreswivel castor with brake235276220050greygreyyes-25400

266.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537Ball bearingswivel castor235219720050natural whitenatural whiteyes-20400

341.76 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537Ball bearingswivel castor with brake235268820050natural whitenatural whiteyes-20400

367.32 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537Ball bearingswivel castor with brake235278720050natural whitenatural whiteyes-20400

218.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537roller bearingswivel castor235202420050natural whitenatural whiteyes-25400

294.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.00-14011012537roller bearingswivel castor with brake235248620050natural whitenatural whiteyes-25400

319.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050roller bearingswivel castor with brake235258420050natural whitenatural whiteyes-25400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support