Stainless Steel Swivel Castor, LX-POTH Series

Stainless Steel Swivel Castor, LX-POTH Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Medium Duty Design, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LX-POTH 100G
LX-POTH 100G-FI
LX-POTH 100G-ST
LX-POTH 100KAD
LX-POTH 100KAD-FI
LX-POTH 100KAD-ST
LX-POTH 100XR
LX-POTH 100XR-FI
LX-POTH 100XR-ST
LX-POTH 125G
LX-POTH 125G-FI
LX-POTH 125G-ST
LX-POTH 125KAD
LX-POTH 125KAD-FI
LX-POTH 125KAD-ST
LX-POTH 125XR
LX-POTH 125XR-FI
LX-POTH 125XR-ST
LX-POTH 150G
LX-POTH 150G-FI
LX-POTH 150G-ST
LX-POTH 150XK
LX-POTH 150XK-FI
LX-POTH 150XK-ST
LX-POTH 150XR
LX-POTH 150XR-FI
LX-POTH 150XR-ST
LX-POTH 160G
LX-POTH 160G-FI
LX-POTH 160G-ST
LX-POTH 160XK
LX-POTH 160XK-FI
LX-POTH 160XK-ST
LX-POTH 160XR
LX-POTH 160XR-FI
LX-POTH 160XR-ST
LX-POTH 200G
LX-POTH 200G-FI
LX-POTH 200G-ST
LX-POTH 200XK
LX-POTH 200XK-FI
LX-POTH 200XK-ST
LX-POTH 200XR
LX-POTH 200XR-FI
LX-POTH 200XR-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

99.76 €

1 7 Days 190220.01 to 320.001008515045plain boreswivel castor12572110035yes-25250

126.90 €

1 7 Days 190220.01 to 320.001008515045plain boreswivel castor with brake12584110035yes-25250

175.12 €

1 7 Days 190220.01 to 320.001008515045plain boreswivel castor with brake12592010035yes-25250

105.18 €

1 7 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor12574110035no-20250

132.47 €

1 5 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake12587810035no-20250

180.53 €

1 7 Days 190220.01 to 320.001008515045Ball bearing (C)swivel castor with brake12594910035no-20250

106.12 €

1 7 Days 190220.01 to 320.001008515045roller bearingswivel castor12575010035yes-25250

133.23 €

1 7 Days 190220.01 to 320.001008515045roller bearingswivel castor with brake12587810035yes-25250

181.47 €

1 7 Days 195220.01 to 320.001008516045roller bearingswivel castor with brake12595410035yes-25250

109.78 €

1 7 Days 195220.01 to 320.001008516045plain boreswivel castor15087212540yes-25250

136.40 €

1 7 Days 195220.01 to 320.001008516045plain boreswivel castor with brake150101012540yes-25250

185.13 €

1 7 Days 195220.01 to 320.001008516045plain boreswivel castor with brake150107512540yes-25250

116.46 €

1 7 Days 195220.01 to 320.001008516045Ball bearing (C)swivel castor15090012540no-20250

143.23 €

1 5 Days 195220.01 to 320.001008516045Ball bearing (C)swivel castor with brake150106212540no-20250

191.80 €

1 7 Days 195220.01 to 320.001008516040Ball bearing (C)swivel castor with brake150110612540no-20250

116.40 €

1 7 Days 195220.01 to 320.001008516040roller bearingswivel castor15091212540yes-25250

143.03 €

1 7 Days 195220.01 to 320.001008516040roller bearingswivel castor with brake150106612540yes-25250

191.75 €

1 7 Days 235220.01 to 320.001008520050roller bearingswivel castor with brake150112912540yes-25250

195.55 €

1 7 Days 235320.01 to 485.0014011020050plain boreswivel castor190175615045yes-25400

265.14 €

1 7 Days 235320.01 to 485.0014011020050plain boreswivel castor with brake190215015045yes-25400

296.22 €

1 7 Days 235320.01 to 485.0014011020050plain boreswivel castor with brake190230015045yes-25400

255.28 €

1 7 Days 235320.01 to 485.0014011020050Ball bearingswivel castor190202015045yes-20400

324.69 €

1 7 Days 235320.01 to 485.0014011020050Ball bearingswivel castor with brake190241915045yes-20400

355.94 €

1 7 Days 235320.01 to 485.0014011020050Ball bearingswivel castor with brake190256915045yes-20400

210.35 €

1 7 Days 235320.01 to 485.0014011020050roller bearingswivel castor190191715045yes-25400

279.93 €

1 7 Days 235320.01 to 485.0014011020050roller bearingswivel castor with brake190224215045yes-25400

311.02 €

1 7 Days 125320.01 to 485.0014011010035roller bearingswivel castor with brake190245015045yes-25400

195.98 €

1 7 Days 125320.01 to 485.0014011010035plain boreswivel castor195185516045yes-25400

265.57 €

1 7 Days 125320.01 to 485.0014011010035plain boreswivel castor with brake195225016045yes-25400

296.64 €

1 7 Days 125320.01 to 485.0014011010035plain boreswivel castor with brake195235716045yes-25400

262.66 €

1 7 Days 125320.01 to 485.0014011010035Ball bearingswivel castor195211016045yes-20400

332.07 €

1 7 Days 125320.01 to 485.0014011010035Ball bearingswivel castor with brake195245016045yes-20400

363.32 €

1 7 Days 125320.01 to 485.0014011010035Ball bearingswivel castor with brake195264416045yes-20400

210.07 €

1 7 Days 125320.01 to 485.0014011010035roller bearingswivel castor195190016040yes-25400

279.65 €

1 7 Days 125320.01 to 485.0014011010035roller bearingswivel castor with brake195230016040yes-25400

310.73 €

1 7 Days 150320.01 to 485.0014011012540roller bearingswivel castor with brake195248916040yes-25400

229.80 €

1 7 Days 150320.01 to 485.0014011012540plain boreswivel castor235230020050yes-25400

305.10 €

1 7 Days 150320.01 to 485.0014011012540plain boreswivel castor with brake235275020050yes-25400

330.45 €

1 23 Days 150320.01 to 485.0014011012540plain boreswivel castor with brake235290820050yes-25400

282.40 €

1 7 Days 150320.01 to 485.0014011012540Ball bearingswivel castor235258420050yes-20400

357.50 €

1 7 Days 150320.01 to 485.0014011012540Ball bearingswivel castor with brake235305020050yes-20400

383.05 €

1 23 Days 150320.01 to 485.0014011012540Ball bearingswivel castor with brake235312420050yes-20400

239.72 €

1 7 Days 150320.01 to 485.0014011012540roller bearingswivel castor235239420050yes-25400

315.02 €

1 7 Days 150320.01 to 485.0014011012540roller bearingswivel castor with brake235283120050yes-25400

340.38 €

1 7 Days 195320.01 to 485.0014011016045roller bearingswivel castor with brake235300020050yes-25400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support