Heavy Duty Wheel, ALTH Series

Heavy Duty Wheel, ALTH Series
Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A
  • low rolling resistance
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour light brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALTH 80/15K
ALTH 80/15K-AS
ALTH 100/15K
ALTH 100/15K-AS
ALTH 101/15K
ALTH 101/15K-AS
ALTH 101/15K-AS-CO
ALTH 101/15K-CO
ALTH 125/15K
ALTH 125/15K-AS
ALTH 125/15K-AS-CO
ALTH 125/15K-CO
ALTH 127/20K
ALTH 127/20K-AS
ALTH 140/20K
ALTH 150/20K
ALTH 150/20K-AS
ALTH 151/15K
ALTH 151/15K-AS
ALTH 152/20K
ALTH 152/20K-AS
ALTH 160/20K
ALTH 160/20K-AS
ALTH 160/20K-AS-CO
ALTH 160/20K-CO
ALTH 162/20K
ALTH 162/20K-AS
ALTH 180/20K
ALTH 180/20K-AS
ALTH 180X50/20-54K
ALTH 180X50/25-50K
ALTH 200/20K
ALTH 200/20K-AS
ALTH 200/20K-AS-CO
ALTH 200/20K-CO
ALTH 200/25K
ALTH 200/25K-AS
ALTH 200/25K-AS-CO
ALTH 200/25K-CO
ALTH 200X50/20-40K
ALTH 200X50/20-54K
ALTH 200X50/25-36K
ALTH 200X50/25-50K
ALTH 202/20K
ALTH 202/20K-AS
ALTH 250/25K
ALTH 250/25K-AS
ALTH 252/25K
ALTH 252/25K-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Product type Weight
(g)
Antistatic Tread color Clamping length
(mm)
Load capacity at 4km/h
(kg)

48.38 €

1 5 Days 80301535200200wheel258nolight brown-200

67.75 €

1 5 Days 80301535200200wheel260yesgrey-200

54.75 €

1 5 Days 100401545350350wheel450nolight brown-350

74.89 €

1 5 Days 100401545350350wheel450yesgrey-350

59.13 €

1 5 Days 100401540420420wheel470nolight brown40420

79.76 €

1 5 Days 100401540420420wheel469yesgrey-420

93.15 €

1 23 Days 100401540420420wheel437yesgrey-420

72.50 €

1 5 Days 100401540420420wheel430nolight brown-420

63.10 €

1 5 Days 125401545550550wheel581nolight brown-550

84.17 €

1 5 Days 125401545550550wheel561yesgrey-550

99.10 €

1 23 Days 125401545550550wheel603yesgrey-550

78.05 €

1 5 Days 125401545550550wheel604nolight brown-550

86.30 €

1 5 Days 125542060750750wheel1043nolight brown-750

107.78 €

1 5 Days 125542060750750wheel1050yesgrey-750

101.77 €

1 5 Days 140542060800800wheel1248nolight brown60800

89.75 €

1 5 Days 150502060650650wheel1046nolight brown-650

111.57 €

1 5 Days 150502060650650wheel1038yesgrey-650

79.62 €

1 5 Days 150401560400400wheel754nolight brown-400

99.50 €

1 5 Days 150401560400400wheel743yesgrey-400

124.85 €

1 23 Days 150542060900900wheel1312nolight brown-900

146.67 €

1 5 Days 150542060900900wheel1300yesgrey-900

92.78 €

1 5 Days 160502060750750wheel1117nolight brown-750

116.20 €

1 5 Days 160502060750750wheel1122yesgrey-750

124.45 €

1 23 Days 160502060750750wheel1063yesgrey-750

101.04 €

1 5 Days 160502060750750wheel1100nolight brown-750

102.05 €

1 23 Days 160502060950950wheel1168nolight brown-950

125.49 €

1 23 Days 160502060950950wheel1100yesgrey-950

104.36 €

1 5 Days 180502060700700wheel1287nolight brown-700

128.21 €

1 5 Days 180502060700700wheel1274yesgrey-700

106.47 €

1 5 Days 180502060700700Front wheel for industrial trucks1264nolight brown54700

111.27 €

1 5 Days 180502560700700Front wheel for industrial trucks1235nolight brown50700

113.15 €

1 5 Days 200502060800800wheel1470nolight brown-800

137.40 €

1 5 Days 200502060800800wheel1457yesgrey-800

142.53 €

1 23 Days 200502060800800wheel1528yesgrey-800

118.27 €

1 5 Days 200502060800800wheel1520nolight brown-800

126.73 €

1 5 Days 200502560800800wheel1481nolight brown-800

150.98 €

1 7 Days 200502560800800wheel1446yesgrey-800

156.10 €

1 23 Days 200502560800800wheel1400yesgrey-800

131.85 €

1 23 Days 200502560800800wheel1544nolight brown-800

137.29 €

1 5 Days 200502050800800Front wheel for industrial trucks1412nolight brown40800

117.63 €

1 5 Days 200502060800800Front wheel for industrial trucks1467nolight brown54800

142.08 €

1 5 Days 200502550800800Front wheel for industrial trucks1384nolight brown36800

122.45 €

1 5 Days 200502560800800Front wheel for industrial trucks1434nolight brown50800

124.46 €

1 23 Days 20050206011wheel1574nolight brown-1000

148.73 €

1 23 Days 20050206011wheel1600yesgrey-1000

170.50 €

1 5 Days 25060257011wheel2508nolight brown-1000

223.08 €

1 5 Days 25060257011wheel2500yesgrey-1000

187.55 €

1 5 Days 2506025701.251.25wheel2546nolight brown-1250

240.14 €

1 23 Days 2506025701.251.25wheel2600yesgrey-1250

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Aluminum Bearing type ball bearing
Material (details) die-cast aluminium Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Wheel body colour silver grey Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -20

Tech Support