Heavy Duty Wheel, GB Series (Part Numbers)

Heavy Duty Wheel, GB Series
Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A
  • very low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • rugged grey cast iron
  • with grease nipple from wheel Ø 150 mm
  • lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Greatly increased load capacity is possible for applications without obstacles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GB 1000/160PR
GB 100/15K
GB 101/20-50K
GB 101/20K
GB 125/15K
GB 128/20K
GB 140/20K
GB 150/20-50K
GB 150/20K
GB 150X54/20-60K
GB 152/20K
GB 152/25K
GB 154/25-78K
GB 154/25K
GB 160/20K
GB 160/25K
GB 180/20K
GB 180/25K
GB 182/25K
GB 184/25K
GB 200/20K
GB 200/25K
GB 201/25K
GB 202/25K
GB 202/30K
GB 202/35K
GB 250/25K
GB 250/30K
GB 250/30K-01
GB 250/35K
GB 251/25K
GB 251/30K
GB 252/25K
GB 252/30K
GB 253/35K
GB 254/40K
GB 300/30K
GB 302/30K
GB 302/35K
GB 304/35K
GB 306/50K
GB 360/40K
GB 362/40K
GB 363/40K
GB 364/40K
GB 402/40K
GB 404/40K
GB 406/50K
GB 408/50K
GB 500/50K
GB 504/60K
GB 506/80K
GB 602/80K
GB 604/80K
GB 750/120K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Product type Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

31,249.85 €

1 23 Days 10003001603303030spherical roller bearingwheel610000-30000

98.18 €

1 5 Days 100401540450450ball bearingwheel98440450

130.27 €

1 5 Days 100502050600600ball bearingwheel148550600

127.43 €

1 5 Days 100502060600600ball bearingwheel1570-600

109.00 €

1 5 Days 125401545550550ball bearingwheel1360-550

146.90 €

1 5 Days 125602060850850ball bearingwheel270060850

158.00 €

1 5 Days 140542060900900ball bearingwheel252060900

173.25 €

1 5 Days 150502050800800ball bearingwheel272350800

160.17 €

1 5 Days 150502060800800ball bearingwheel2860-800

215.28 €

1 5 Days 150542060950950ball bearingSupport wheel for industrial trucks282860950

181.80 €

1 5 Days 150602060950950ball bearingwheel324060950

186.13 €

1 5 Days 150602560950950ball bearingwheel319160950

237.20 €

1 5 Days 1508025781.21.2ball bearingSupport wheel for industrial trucks4622781200

236.35 €

1 5 Days 1508025801.21.2ball bearingwheel4720-1200

165.72 €

1 5 Days 160502060800800ball bearingwheel2950-800

170.52 €

1 5 Days 160502560800800ball bearingwheel2950-800

191.77 €

1 5 Days 18050206011ball bearingwheel3631-1000

195.53 €

1 5 Days 18050256011ball bearingwheel3615-1000

228.45 €

1 5 Days 1806525751.11.1ball bearingwheel5350751100

299.73 €

1 5 Days 1808025801.41.4ball bearingwheel6192-1400

181.43 €

1 5 Days 20050206011ball bearingwheel3740-1000

185.18 €

1 5 Days 20050256011ball bearingwheel3816-1000

223.18 €

1 5 Days 2006025601.41.4ball bearingwheel4575-1400

273.12 €

1 5 Days 2008025901.61.6ball bearingwheel6985-1600

275.48 €

1 5 Days 2008030901.61.6ball bearingwheel6800-1600

278.30 €

1 5 Days 2008035901.61.6ball bearingwheel7022-1600

292.78 €

1 5 Days 2506025701.51.5ball bearingwheel7224-1500

295.13 €

1 5 Days 2506030701.51.5ball bearingwheel7350-1500

351.47 €

1 23 Days 2506030701.751.75ball bearingwheel8361-1750

297.95 €

1 5 Days 2506035701.51.5ball bearingwheel7400-1500

280.45 €

1 5 Days 2505025601.251.25ball bearingwheel6553-1250

290.62 €

1 5 Days 2505030601.251.25ball bearingwheel6284-1250

365.85 €

1 5 Days 2508025901.81.8ball bearingwheel9531-1800

414.57 €

1 5 Days 2508030902.22.2ball bearingwheel10560-2200

546.23 €

1 5 Days 250100351002.652.65ball bearingwheel13260-2650

1,042.27 €

1 5 Days 250130401403.153.15ball bearingwheel18750-3150

416.27 €

1 5 Days 3006030701.81.8ball bearingwheel10347-1800

508.80 €

1 5 Days 3008030902.42.4ball bearingwheel13108-2400

514.45 €

1 5 Days 3008035902.42.4ball bearingwheel13175-2400

901.95 €

1 5 Days 3001003512033ball bearingwheel18350-3000

1,515.62 €

1 5 Days 300140501403.73.7ball bearingwheel28100-3700

979.72 €

1 5 Days 3607540902.52.5ball bearingwheel18610-2500

1,061.73 €

1 23 Days 36080409033ball bearingwheel18600-3000

1,265.45 €

1 5 Days 360100401003.63.6ball bearingwheel25400-3600

1,361.85 €

1 5 Days 360120401203.83.8ball bearingwheel27330-3800

1,177.78 €

1 5 Days 40080409033ball bearingwheel24010-3000

1,429.00 €

1 5 Days 400100401203.83.8ball bearingwheel30760-3800

1,589.45 €

1 5 Days 4001255012555ball bearingwheel37000-5000

2,167.57 €

1 5 Days 400150501505.75.7ball bearingwheel42500-5700

2,026.50 €

1 5 Days 5001005010055ball bearingwheel45600-5000

3,400.20 €

1 5 Days 500150601507.57.5ball bearingwheel74250-7500

3,994.58 €

1 5 Days 500200802001010ball bearingwheel105000-10000

4,384.52 €

1 23 Days 6001508015099ball bearingwheel98000-9000

5,219.03 €

1 5 Days 600200802001212ball bearingwheel142500-12000

10,698.01 €

1 23 Days 7502001202001515ball bearingwheel228000-15000

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Provided Material (details) rugged grey cast iron
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color brown Wheel body colour silver
Heat-resistant no Tread hydrolysis-resistant yes Non-staining yes
Tread material Polyurethane Rustproof no Non-marking yes
Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -20

Tech Support