Wheel, PATH Series (PATH 80/12G)

Wheel, PATH Series PATH 80/12G

Product Details:

Manufacturer part number: PATH 80/12G

Brand: BLICKLE

Price: 9.01

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 32 mm

Hole Diameter: 12 mm

Hub Width: 35 mm

Max. Load / Allowable Load: 150 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PATH 80/12G

Part Number
PATH 80/12G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Rustproof Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

9.01 €

1 5 Days 80321235150150plain bore118noyes-25150150

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body colour silver grey Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Tread material Polyurethane Non-marking yes
Max. temperature resistance(° C) 70

This page is Wheel, PATH Series, part number PATH 80/12G.
You can find the detail information about specifications and dimensions on part number PATH 80/12G.

Variation of this product

Part Number
PATH 100/10KFD-ELS
PATH 100/12G
PATH 100/8KF
PATH 80/8KF
PATH 80/8KF-ELS
PATH 80/8KFD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Rustproof Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

39.42 €

1 23 Days 100321046130130ball bearing (C)254yesno-20130-

12.65 €

1 5 Days 100321245200200plain bore173noyes-25200-

19.23 €

1 5 Days 10032846200200ball bearing (C)239nono-20200-

13.70 €

1 5 Days 8032836150150ball bearing (C)177nono-20150150

26.08 €

1 5 Days 8032836100100ball bearing (C)178yesno-20100150

18.00 €

1 5 Days 8032836150150ball bearing (C)182nono-20150150

Tech Support