Polypropylene Wheel, PPN Series (Part Numbers)

Polypropylene Wheel, PPN Series
Polypropylene Wheel, PPN Series

Wheel:

  • high-quality polypropylene, impact resistant, hardness 60 Shore D
  • low rolling and swivel resistance
  • colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPN 60/12G
PPN 80/12G
PPN 80/12R
PPN 100/12G
PPN 100/12R
PPN 125/12G
PPN 125/12R
PPN 150/20G
PPN 150/20R
PPN 200/20G
PPN 200/20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Load capacity at 4km/h
(kg)

3.52 €

1 5 Days 602912358080plain bore40yes80

3.78 €

1 5 Days 80321235120120plain bore66yes120

7.03 €

1 5 Days 80321235120120roller bearing91-120

6.85 €

1 5 Days 100371245160160plain bore121yes160

10.18 €

1 5 Days 100371245160160roller bearing154-160

8.39 €

1 5 Days 125401245200200plain bore179yes200

11.98 €

1 5 Days 125401245200200roller bearing216-200

13.70 €

1 5 Days 150502060300300plain bore306yes300

19.29 €

1 5 Days 150502060300300roller bearing398-300

29.48 €

1 5 Days 200502060450450plain bore517yes450

38.57 €

1 5 Days 200502060450450roller bearing605-450

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality polypropylene Product type wheel Antistatic no
Tread and tyre hardness 60 Shore D Electrically conductive no Tread color natural white
Wheel body colour natural white Tread hydrolysis-resistant no Non-staining yes
Tread material Synthetic Non-marking yes Max. temperature resistance(° C) 60
Min. temperature resistance(° C) -20

Tech Support