Cast Iron Flanged Wheel, SPK Series

Cast Iron Flanged Wheel, SPK Series
Cast Iron Flanged Wheel

Wheel:

  • rugged grey cast iron, hardness 180–220 HB
  • with grease nipple from wheel Ø 125 mm
  • machined flange and tread
  • 3° taper tread to axle
  • extremely low rolling resistance
  • outstanding wear resistance
  • lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +120 °C
  • to be lubricated according to the application temperature
  • the load capacities provided in the table refer to the allocation of flanged wheels to rail profiles in accordance with DIN 536 specified below (crane rail standard):
    SPK 50G–SPK 200K, SPK 250G, SPK 250K: A45
    SPK 201K, SPK 251K: A55
  • electrical conductivity (ohmic resistance) ≤ 104 Ω

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPK 50G
SPK 75G
SPK 75K
SPK 100G
SPK 100K
SPK 125G
SPK 125K
SPK 150G
SPK 150K
SPK 180G
SPK 180K
SPK 200G
SPK 200K
SPK 201K
SPK 250G
SPK 250K
SPK 251K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Heat-resistant Max. temperature resistance
(° C)
Min. temperature resistance
(° C)
Running width
(mm)
Load capacity at 4km/h
(kg)

16.22 €

1 5 Days 321532400400plain bore422yes600-10026400

32.25 €

1 5 Days 402047700700plain bore1423yes600-10030700

37.03 €

1 5 Days 402047700700ball bearing1336no120-2030700

47.15 €

1 5 Days 462052800800plain bore2042yes600-10036800

57.85 €

1 5 Days 462052800800ball bearing2393no120-2036800

73.40 €

1 5 Days 462052900900plain bore3040yes600-10036900

78.35 €

1 5 Days 462052900900ball bearing3218no120-2036900

79.42 €

1 5 Days 46205211plain bore3607yes600-100361000

86.08 €

1 5 Days 46205211ball bearing3815no120-20361000

109.62 €

1 5 Days 4630521.21.2plain bore4850yes600-100361200

114.55 €

1 5 Days 4620521.21.2ball bearing4960no120-20361200

155.29 €

1 5 Days 5330601.51.5plain bore7250yes600-100381500

160.22 €

1 5 Days 5325601.51.5ball bearing7540no120-20381500

267.62 €

1 5 Days 80409033ball bearing14036no120-20603000

233.55 €

1 5 Days 6540702.52.5plain bore13979yes600-100502500

264.83 €

1 5 Days 6530702.52.5ball bearing13660no120-20502500

367.51 €

1 5 Days 8040903.53.5ball bearing20400no120-20603500

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Provided Material (details) rugged grey cast iron
Product type flanged wheel Antistatic no Suitable for autoclaves no
Tread and tyre hardness 180–220 HB Electrically conductive yes Tread color silver
Wheel body colour silver Tread hydrolysis-resistant no Non-staining yes
Tread material Metal Rustproof no Non-marking no

Tech Support