Nylon Heavy Duty Wheel, SPO Series

Nylon Heavy Duty Wheel, SPO Series
Nylon Heavy Duty Wheel

Wheel:

  • high-quality nylon 6, impact resistant, hardness 70 Shore D
  • extremely robust heavy-duty version
  • excellent rolling and swivel resistance
  • easy operation on smooth surfaces
  • high abrasion resistance
  • colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPO 75/12G
SPO 75/15-45G
SPO 75/15G
SPO 75/15K
SPO 80/15G
SPO 80/15K
SPO 82/20K
SPO 100/15G
SPO 100/15K
SPO 125/15G
SPO 125/15K
SPO 125/20G
SPO 125/20K
SPO 127/20G
SPO 127/20K
SPO 150/20G
SPO 150/20K
SPO 150/25K
SPO 160/20G
SPO 160/20K
SPO 160/25K
SPO 175/20G
SPO 175/20K
SPO 175/25K
SPO 200/20G
SPO 200/20K
SPO 200/25G
SPO 200/25K
SPO 200/30K
SPO 201/20G
SPO 201/20K
SPO 250/25G
SPO 250/25K
SPO 250/30K
SPO 250/35K
SPO 251/25G
SPO 251/25K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

11.39 €

1 5 Days 75321235300300plain bore115yes-25-300

11.39 €

1 5 Days 75321545300300plain bore126yes-25-300

11.39 €

1 5 Days 75321535300300plain bore111yes-25-300

24.15 €

1 5 Days 75321535300300ball bearing193no-20-300

15.90 €

1 5 Days 80371545350350plain bore146yes-25-350

31.55 €

1 5 Days 80371545350350ball bearing243no-20-350

48.15 €

1 5 Days 80702070650650ball bearing529no-20-650

21.82 €

1 5 Days 100371545500500plain bore238yes-25-500

36.90 €

1 5 Days 100371545500500ball bearing357no-20-500

37.30 €

1 5 Days 125401545700700plain bore393yes-25-700

54.73 €

1 5 Days 125401545700700ball bearing588no-20-700

37.30 €

1 5 Days 125402045700700plain bore385yes-25-700

55.82 €

1 5 Days 125402045700700ball bearing566no-20-700

51.43 €

1 5 Days 125502060750750plain bore518yes-25-750

66.80 €

1 5 Days 125502060750750ball bearing762no-20-750

56.91 €

1 5 Days 150502060800800plain bore657yes-25-800

73.65 €

1 5 Days 150502060800800ball bearing926no-20-800

81.20 €

1 5 Days 150502560800800ball bearing950no-20-800

72.15 €

1 5 Days 160502060850850plain bore737yes-25-850

101.92 €

1 5 Days 160502060850850ball bearing1026no-20-850

109.45 €

1 7 Days 160502560850850ball bearing1022no-20-850

110.00 €

1 5 Days 17550206011plain bore1001yes-25-1000

127.28 €

1 5 Days 17550206011ball bearing1323no-20-1000

134.84 €

1 5 Days 17550256011ball bearing1302no-20-1000

129.06 €

1 5 Days 2005020601.51.5plain bore1230yes-25-1500

145.25 €

1 5 Days 2005020601.251.25ball bearing1648no-20-1250

129.06 €

1 5 Days 2005025601.51.5plain bore1224yes-25-1500

152.79 €

1 5 Days 2005025601.51.5ball bearing1734no-20-1500

161.17 €

1 5 Days 2005030601.51.5ball bearing1687no-20-1500

71.87 €

1 5 Days 20050206011plain bore982yes-25-1000

94.47 €

1 5 Days 20050206011ball bearing1273no-20-1000

230.29 €

1 5 Days 25065257022plain bore2290yes-25-2000

257.71 €

1 5 Days 25065256522ball bearing2808no-20-2000

266.09 €

1 5 Days 25065306522ball bearing2700no-20-2000

268.83 €

1 5 Days 25065356522ball bearing2790no-20-2000

157.23 €

1 5 Days 2505025601.51.5plain bore1574yes-25-1500

176.43 €

1 5 Days 2505025601.51.5ball bearing1896no-20601500

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 70 Shore D Electrically conductive no
Tread color natural white Wheel body colour natural white Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Non-marking yes Max. temperature resistance(° C) 80

Tech Support