Index Plungers, with mounting flange, horizontal, stainless steel (Part Numbers)

Index Plungers, with mounting flange, horizontal, stainless steel
Material

Housing

    • Stainless steel 1.4308, precision casting, bright, matt blasted

Locking pin

    • Stainless steel 1.4305

Pull-ring Type

    • Stainless steel 1.4310

Knob Type

    • Thermoplastic PA 6, black, dull

Assembly

Assembly by means of washers ISO 7092.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Notes

Knob not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22110.2304
22110.2305
22110.2306
22110.2308
22110.2310
22110.2324
22110.2325
22110.2326
22110.2328
22110.2330
22110.2344
22110.2345
22110.2346
22110.2348
22110.2350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Specifications d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2 min.
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
k1
(mm)
k2
(mm)
k3
(mm)
k4
(mm)
F1
(N)
F2
(N)
Temperature min.
(°C)
Temperature max.
(°C)
Weight
(g)

10.55 €

1 3 Days With RingWithout Locking4-1434.5416.52263.34714484.5~3~12-10012

11.14 €

1 3 Days With RingWithout Locking5-18455222884.34.59.5185107~5~24-10024

12.36 €

1 3 Days With RingWithout Locking6-2457.5627.532105.4510.5215.51210~5~21-10042

14.53 €

1 3 Days With RingWithout Locking8-307183334125.4612.5235.51215.5~6~22-10067

16.53 €

1 3 Days With RingWithout Locking10-307510353914.56.5614.52761513.5~4~25-10093

12.07 €

1 3 Days Standard knobWithout Locking412-30.5416.52263.34714484.5~3~12-308014

12.66 €

1 3 Days Standard knobWithout Locking516-405222884.34.59.5185107~5~24-308026

14.07 €

1 3 Days Standard knobWithout Locking618-49627.532105.4510.5215.51210~5~21-308044

15.29 €

1 3 Days Standard knobWithout Locking821-5983334125.4612.5235.51215.5~6~22-308067

17.83 €

1 3 Days Standard knobWithout Locking1025-67.510353914.56.5614.52761513.5~4~25-308099

12.14 €

1 3 Days Standard knobWith Locking412-334192263.34714487~3~12-308015

12.66 €

1 3 Days Standard knobWith Locking516-43.5525.52884.34.59.51851010.5~5~24-308030

13.72 €

1 3 Days Standard knobWith Locking618-52630.532105.4510.5215.51213~5~21-308048

16.00 €

1 3 Days Standard knobWith Locking821-63.5837.534125.4612.5235.51220~6~22-308068

18.12 €

1 3 Days Standard knobWith Locking1025-72.510403914.56.5614.52761518.5~4~25-3080109

Loading...

  1. 1

Basic information

Knob Thermoplastic PA 6, black, dull Locking pin Stainless steel 1.4305 Housing Stainless steel 1.4308, precision casting, bright, matt blasted
Pull-ring Stainless steel 1.4310

Tech Support