Threaded Lock Pins, self-locking

Threaded Lock Pins, self-locking
Material

Pin part

    • Steel, manganese-phosphated
    • Stainless Steel

Handle

    • Thermoplastic PA 6, black, dull similar to RAL 9005

Press button

    • Aluminium, orange, anodised

Threaded element

    • Stainless steel 1.4542, precipitation-hardened

Spring

    • Stainless Steel

Assembly

Threaded lock pins can only be mounted into a thread that is true to gauge.

Mounting:

    • Press in the button and hold it down.
    • Insert the threaded lock pin.
    • Release the button (The button must be back in its original position.).
    • Tighten the threaded lock pin by hand as required.
    • It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

    • Unscrew the threaded lock pin approx. a quarter of a turn anticlockwise.
    • Press in the button and hold it down.
    • Remove the threaded lock pin.
    • Release the button.

Operation

The threaded segments are unlocked by pressing the button.

Notes

Special types on request.

Due to the thread geometry, the clamping force is higher with the smaller thread sizes.

Accessories

Can easily be fitted with retaining cable EH 22355.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22355.0102
22355.0104
22355.0106
22355.0202
22355.0204
22355.0206
22355.0303
22355.0306
22355.0310
22355.0503
22355.0506
22355.0510
22355.1102
22355.1104
22355.1106
22355.1202
22355.1204
22355.1206
22355.1303
22355.1306
22355.1310
22355.1503
22355.1506
22355.1510
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Material Pin Locating thread
(mm)
Clamping force max.
(kN)
Clamping force
(kN)
Shearing resistance, two-shear min.
(kN)
Weight
(g)

80.97 €

1 2 Days M86.621023.858.48Steel, manganese-phosphatedM83.3~2.312.786

78.84 €

1 3 Days M86.622033.868.48Steel, manganese-phosphatedM83.3~2.312.790

79.43 €

1 3 Days M86.623043.878.48Steel, manganese-phosphatedM83.3~2.312.793

81.31 €

1 3 Days M108.35102660.610Steel, manganese-phosphatedM102.9~2.020.693

81.95 €

1 3 Days M108.35203670.610Steel, manganese-phosphatedM102.9~2.020.694

82.41 €

1 3 Days M108.35304680.610Steel, manganese-phosphatedM102.9~2.020.699

84.00 €

1 3 Days M1210.07153468.612Steel, manganese-phosphatedM122.5~1.830.499

84.76 €

1 3 Days M1210.07304983.612Steel, manganese-phosphatedM122.5~1.830.4108

85.34 €

1 3 Days M1210.075069103.612Steel, manganese-phosphatedM122.5~1.830.4122

94.97 €

1 3 Days M1613.8153468.612Steel, manganese-phosphatedM162.1~1.562.9116

95.67 €

1 3 Days M1613.8304983.612Steel, manganese-phosphatedM162.1~1.562.9133

96.72 €

1 3 Days M1613.85069103.612Steel, manganese-phosphatedM162.1~1.562.9155

89.64 €

1 3 Days M86.621023.858.48Stainless SteelM83.3~2.316.788

91.10 €

1 3 Days M86.622033.868.48Stainless SteelM83.3~2.316.790

92.74 €

1 3 Days M86.623043.878.48Stainless SteelM83.3~2.316.792

95.79 €

1 3 Days M108.35102660.610Stainless SteelM102.9~2.027.191

98.02 €

1 3 Days M108.35203670.610Stainless SteelM102.9~2.027.195

100.24 €

1 3 Days M108.35304680.610Stainless SteelM102.9~2.027.1120

104.76 €

1 3 Days M1210.07153468.612Stainless SteelM122.5~1.840100

106.28 €

1 3 Days M1210.07304983.612Stainless SteelM122.5~1.840109

108.21 €

1 3 Days M1210.075069103.612Stainless SteelM122.5~1.840120

125.69 €

1 3 Days M1613.8153468.612Stainless SteelM162.1~1.582.7115

128.03 €

1 3 Days M1613.8304983.612Stainless SteelM162.1~1.582.7133

130.14 €

1 3 Days M1613.85069103.612Stainless SteelM162.1~1.582.7156

Loading...

  1. 1

Basic information

Type Pin Type d3(mm) 40 d4(mm) 21.6
Temperature max.(°C) 80 Temperature min.(°C) -30 Material Spring Stainless Steel
Material Handle Thermoplastic PA 6, black Press button Aluminium, orange, anodised Threaded element Stainless steel 1.4542, precipitationhardened
Tightening torque max.(Nm) 5 Established tightening torque(Nm) ~3.5

Tech Support