SIMPLEX sledge hammer, Rubber composition with "Stand-Up" (3012.261)

SIMPLEX sledge hammer, Rubber composition with "Stand-Up" 3012.261

Product Details:

Manufacturer part number: 3012.261

Brand: HALDER

Price: 62.18

Delivery time: 3 Days


Technical Data:

Ø: 60 mm

Head Length: 150 mm

Total Length: 780 mm

Insert 2: TPE-soft, blue

Weight: 1835 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3012.261

Part Number
3012.261
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Insert 2 Weight
(g)

62.18 €

1 3 Days 60150780TPE-soft, blue1835

Loading...

  1. 1

Basic information

Product Type Bi-head Hammer Head material Resin Handle material Hickory
Housing Cast iron Insert 1 Rubber composition, black, with "Stand Up"

This page is SIMPLEX sledge hammer, Rubber composition with "Stand-Up", part number 3012.261.
You can find the detail information about specifications and dimensions on part number 3012.261.

Variation of this product

Part Number
3012.281
3022.261
3022.281
3027.261
3027.281
3028.261
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Insert 2 Weight
(g)

97.85 €

1 3 Days 80175800TPE-soft, blue3255

59.33 €

1 3 Days 60150780Composite rubber, black1950

91.52 €

1 3 Days 80175800Composite rubber, black3320

67.43 €

1 3 Days 60150780Superplastic, white1900

107.77 €

1 3 Days 80175800Superplastic, white3220

70.56 €

1 3 Days 60150780Nylon, white1900

Tech Support