Warning Streamers, with lettering "Remove Before Flight" (Part Numbers)

Warning Streamers, with lettering "Remove Before Flight"
Material

Eyelet

    • Brass, nickel-plated

key ring

    • Alloy steel, nickel-plated

Flag

    • Nylon fibre reinforced special PVC, red RAL 3020

Notes

Further information on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4217.B002
4217.B003
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(inch)
l x b
(mm)
Weight
(g)

10.74 €

1 3 Days 30165.5 x 3011

9.90 €

1 3 Days 2080 x 153.5

Loading...

  1. 1

Basic information

Material Nylon fibre reinforced special PVC, red RAL 3020

Tech Support