Warning Streamers, woven, embroidered with lettering "Remove Before Flight"

Warning Streamers, woven, embroidered with lettering "Remove Before Flight"
Material

Eyelet

    • Brass, nickel-plated

key ring

    • Alloy steel, nickel-plated

Flag

    • Textile polyest, red RAL 3020

Notes

Further information on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4217.B004

Part Number
4217.B004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.17 €

1 3 Days

Loading...

  1. 1

Basic information

D(inch) 30 Material Textile polyest, red RAL 3020 l x b(mm) 135 x 28
Weight(g) 8.6

This page is Warning Streamers, woven, embroidered with lettering "Remove Before Flight", part number 4217.B004.
You can find the detail information about specifications and dimensions on part number 4217.B004.

Tech Support