Threaded Lifting Pins, self-locking - INCH

Threaded Lifting Pins, self-locking - INCH
Material

Pin part

    • Heat-treated steel, tempered, manganese phosphated
    • Stainless steel 1.4542, precipitation-hardened

Press button

    • Aluminium, orange, anodised

Threaded element

    • Stainless steel 1.4542, precipitation-hardened

Shackle

    • Heat-treated steel, tempered, manganese phosphated
    • Stainless steel 1.4571

Spring

    • Stainless Steel

Assembly

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

    • Press in the button and hold it down.
    • Insert the threaded lifting pin.
    • Release the button (The button must be back in its original position.).
    • Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
    • It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

    • Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
    • Press in the button and hold it down.
    • Remove the threaded lifting pin.
    • Release the button.

Operation

Each threaded lifting pin contains an instruction manual with an EC Declaration of Conformity.

Notes

    • This product is manufactured in INCH dimensions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2B352.0012
2B352.0020
2B352.0024
2B352.1012
2B352.1020
2B352.1024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal
(inch)
d2
(inch)
d3
(inch)
l1
(inch)
l2
(inch)
l3
(inch)
l4
(inch)
l5
(inch)
l6
(inch)
l7
(inch)
l8
(inch)
l9
(inch)
l10
(inch)
F1
(lbf)
F2
(lbf)
F3
(lbf)
Pin part Shackle Locating thread
(inch)
Weight
(oz)

193.91 €

1 3 Days 1/2-130.4160.8460.6690.9451.0121.4171.0631.1811.9293.4450.8460.4721528.0764.0607.0Heat-treated steelHeat-treated steel1/2-139.83

226.86 €

1 3 Days 3/4-100.641.1810.8661.1811.4372.0471.2831.4172.2054.4881.1810.6693619.01731.01281.0Heat-treated steelHeat-treated steel3/4-1018.08

282.43 €

1 3 Days 1-80.8631.4171.0631.4171.6542.3621.9921.9613.2285.9841.4170.8666766.03147.02225.0Heat-treated steelHeat-treated steel1-842.153

254.17 €

1 3 Days 1/2-130.4160.8460.6690.9451.0121.4171.0631.1811.9293.4450.8460.4721528.0764.0607.0Stainless steel 1.4542Stainless steel 1.45711/2-139.83

295.45 €

1 3 Days 3/4-100.641.1810.8661.1811.4372.0471.2831.4172.2054.4881.1810.6692248.01731.01281.0Stainless steel 1.4542Stainless steel 1.45713/4-1018.08

366.14 €

1 3 Days 1-80.8631.4171.0631.4171.6542.3621.9921.9613.2285.9841.4170.8666766.03147.02225.0Stainless steel 1.4542Stainless steel 1.45711-842.153

Loading...

  1. 1

Basic information

Temperature max.(°F) 482 Press button Aluminium, orange, anodised Threaded element Stainless steel 1.4542
Spring Stainless Steel

Tech Support