Palm Grips, Similar to DIN 6335, Stainless steel A4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24631.1332
24631.1340
24631.1350
24631.1363
24631.1432
24631.1440
24631.1450
24631.1463
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d5
(mm)
d6
(mm)
t2
(mm)
h2
(mm)
h3
(mm)
t1 min
(mm)
Type Weight
(g)

14.41 €

1 3 Days 3212M66.410209-with thread, drilled-out37

16.24 €

1 3 Days 4014M88.4132513-with thread, drilled-out60

22.52 €

1 3 Days 5018M1010.5163218-with thread, drilled-out110

30.14 €

1 3 Days 6320M1213204023-with thread, drilled-out200

13.53 €

1 3 Days 3212M6--20912with threaded blind hole39

15.36 €

1 3 Days 4014M8--251315with threaded blind hole62

21.52 €

1 3 Days 5018M10--321818with threaded blind hole117

27.79 €

1 3 Days 6320M12--402322with threaded blind hole213

Loading...

  1. 1

Basic information

Main Body Type Butterfly Shaped Main Body Material Stainless Steel Polished Polished
Handle Stainless steel A4

Tech Support