Star Grips, Similar to DIN 6336, Stainless steel A4

Star Grips, Similar to DIN 6336, Stainless steel A4
Material

Handle

    • Stainless steel 1.4408, precision casting, polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24691.1332
24691.1340
24691.1350
24691.1363
24691.1432
24691.1440
24691.1450
24691.1463
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d4
(mm)
d5
(mm)
t2
(mm)
h2
(mm)
t1 min
(mm)
Type Weight
(g)

15.78 €

1 3 Days 3212M66.41020-with thread, drilled-out57

20.40 €

1 3 Days 4014M88.41325-with thread, drilled-out103

30.72 €

1 3 Days 5018M10101632-with thread, drilled-out209

46.07 €

1 3 Days 6320M12132040-with thread, drilled-out384

15.88 €

1 3 Days 3212M6--2012with threaded blind hole59

19.52 €

1 3 Days 4014M8--2515with threaded blind hole107

28.43 €

1 3 Days 5018M10--3218with threaded blind hole221

42.91 €

1 3 Days 6320M12--4022with threaded blind hole389

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Stainless Steel
Polished Polished Handle Stainless steel 1.4408, precision casting

Tech Support