Area Monitoring Fiber Sensor Heads [E32]

Area Monitoring Fiber Sensor Heads [E32]
The area monitoring fibers allow the detection of objects passing anywhere through the detection range and can be used for height comparisons of different objects.
• Area monitoring up to 70 mm height
• Multi-beam sensor with 4 seperate heads for flexible detection points
• Standard or high flex fibers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E32-ET16WR-1 2M
E32-ET16WR-2 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sensing height
(mm)

742.00 €

1 3 Days 70

672.50 €

1 3 Days 50

Loading...

  1. 1

Basic information

Type Fiber Sensor Detection Method Through Beam Type Head shape Square shape
Detection distance [classification](mm) Up to 4000 Fiber cable types Flexible Cord Length(m) 2
Detection Distance details(mm) 4000 Free Cut Support Applicable Material of Cable Sheath Polyethylene

Tech Support