Heat Resistant Fiber Sensor Heads [E32]

Heat Resistant Fiber Sensor Heads [E32]
The wide range of heat resistant fibers provides long sensor lifetime with the highest protection in demanding environments
• Heat resistant up to 400°C
• Sizes from dia 2 mm to M6
• Models for long distances or high detection accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E32-T61-S 5M

Part Number
E32-T61-S 5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

922.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Fiber Sensor Ambient Operating Temperature(°C) −40::300 Protective Structure IP67
Fiber cable types Standard Bending Radius(mm) 25 Timer false
Laser class Other Material of Cable Sheath Other Type of Electric Connection Cable
Operation Agent-Safety Class Safety class 0 Housing Material Other Type of Switching Output Other
Setting Procedure Other Type of Switch Function Programmable/configurable Type of Light Polarity free red light
Construction Type Housing Rod Analogue Output -10 V ... +10 V false Number of Contact Energized Outputs With Signalling Function 0
Number of Semiconductor Outputs With Signalling Function 0 Diameter Sensor(mm) 4 Material Fibre Optics Core Glass
Nominal Operating Distance(mm) 150 Indication Other Analogue Output 0 mA ... 20 mA false
Analogue Output 4 mA ... 20 mA false Analogue Output 0 V ... 10 V false With Blanking Function false

This page is Heat Resistant Fiber Sensor Heads [E32], part number E32-T61-S 5M.
You can find the detail information about specifications and dimensions on part number E32-T61-S 5M.

Tech Support