Miniature Photoelectric Sensors in Cylindrical M12 Housing [E3H2]

Miniature Photoelectric Sensors in Cylindrical M12 Housing [E3H2]
• M12 sized cylindrical housing when mounting space is crucial
• Retro-reflective models with two teaching modes for standard and semi-transparent objects
• Pre-wired and connector models

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E3H2-DS10B4M-M1
E3H2-DS30B4M 2M
E3H2-DS30B4M-M1
E3H2-R2B4M-M1
E3H2-T4B4M 2M
E3H2-T4B4M-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Power Supply Voltage
(V)
Response time (standard mode)
(ms)
Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Operation Agent-Safety Class Setting Procedure Type of Switch Function Type of Light Max. Switching Distance
(mm)
Length of Sensor
(mm)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number

136.50 €

1 3 Days Infrared-emitting diodeUp to 100VDC 9–331.1-0 - 100Polyvinyl chloride (PVC)-Cable axialSafety class 0OtherOtherInfrared light10065.5-450-88023

136.50 €

1 3 Days Infrared-emitting diodeUp to 300VDC 9–331.1-0 - 300Polyvinyl chloride (PVC)-Cable axialSafety class 3Teach-InProgrammable/configurableInfrared light30054.5-450-88024

136.50 €

1 3 Days Infrared-emitting diodeUp to 300VDC 9–331.1-0 - 300Other-Connector M12Safety class 3Teach-InProgrammable/configurableInfrared light30065.5-450-88023

150.10 €

1 3 Days [Red] Red light emitting diodeUp to 2,000VDC 10–301.1-2000--Connector M12Safety class 0Teach-InProgrammable/configurablePolarized red light2000661004502000660-

194.00 €

1 3 Days Infrared-emitting diodeUp to 4000VDC 10–302.5104000Polyvinyl chloride (PVC)Transmitter and receiverCableSafety class 0Manual adjustmentProgrammable/configurableInfrared light400054.5-200400088024

195.90 €

1 3 Days Infrared-emitting diodeUp to 4000VDC 10–302.5104000Polyvinyl chloride (PVC)Transmitter and receiverConnector M12Safety class 0Manual adjustmentProgrammable/configurableInfrared light400065.5-200400088024

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Case Material Brass Nickel Plated Ambient Operating Temperature(°C) −25::55
Protective Structure IP67 Operating Mode Light ON / dark ON switchable Timer false
Laser class None Material of Optical Surface Plastic Housing Material Metal
Type of Switching Output PNP Construction Type Housing Cylinder, screw-thread Analogue Output -10 V ... +10 V false
Pre Failure Notice false With Reflector false Number of Contact Energized Outputs With Signalling Function 0
Number of Semiconductor Outputs With Signalling Function 1 Max. Output Current(mA) 100 Diameter Sensor(mm) 12
Degree of Protection (NEMA) Other Type of Interface for Safety Communication Other Explosion Safety Category for Dust None
Explosion Safety Category for Gas None With Communication Interface CANOpen false With Communication Interface INTERBUS false
With Communication Interface AS-Interface false With Communication Interface PROFIBUS false With Communication Interface SSI false
With Restart Blockage false With Communication Interface RS-232 false Analogue Output 0 mA ... 20 mA false
With Communication Interface RS-485 false With Other Analogue Output false With Communication Interface Ethernet false
With Communication Interface RS-422 false Suitable for Safety Functions false With Communication Interface Analogue false
With Monitoring Function Downstream Switching Devices false With Communication Interface Devicenet false Analogue Output 4 mA ... 20 mA false
With Communication Interface SSD false Analogue Output 0 V ... 10 V false Number of Protected Contact Energized Outputs 0
Number of Protected Semiconductor Outputs 0 Type of Safety According To IEC 61496-1 1

Tech Support