Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection distance [classification] (mm) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Operating Mode | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | With Reflector | Max. Switching Distance (mm) | Transmission Range of the Safety Field (m) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.00 € | 1 | 3 Days | Up to 30 | 12 | 20.8 | 3.5 | Light switching | - | 5 - 30 | Polyvinyl chloride (PVC) | - | Cable with connector | Safety class 0 | false | 30 | 0.03 | - | - | - | - | - | - | Other | ||
258.20 € | 1 | 3 Days | Up to 30 | 12 | 20.8 | 3.5 | Light switching | - | 1 - 30 | Polyvinyl chloride (PVC) | - | Cable with connector | Safety class 0 | false | 30 | 0.03 | - | 30 | - | - | Background fade-out | 1 - 30 | - | ||
215.60 € | 1 | 3 Days | Up to 30 | 12 | 20.8 | 3.5 | Dark switching | - | 1 - 30 | Polyvinyl chloride (PVC) | - | Cable | Safety class 0 | false | 30 | 0.03 | - | 30 | 27 | - | Background fade-out | 1 - 30 | - | ||
202.10 € | 1 | 3 Days | Up to 500 | 12 | 15.8 | 3.5 | Dark switching | 25 | 500 | Polyvinyl chloride (PVC) | Transmitter and receiver | Cable with connector | Safety class 3 | false | 500 | 0.5 | - | 500 | 27 | - | - | - | Other | ||
161.00 € | 5 | 3 Days | Up to 20 | 7 | 20.6 | 11 | Light switching | - | 5 - 15 | Polyvinyl chloride (PVC) | - | Cable with connector | Safety class 0 | false | 15 | 0.015 | - | 15 | 27 | - | Background fade-out | 5 - 15 | - | ||
161.00 € | 1 | 3 Days | Up to 20 | 7 | 20.6 | 11 | Light switching | - | 5 - 30 | Polyvinyl chloride (PVC) | - | Cable with connector | Safety class 0 | false | 30 | 0.03 | - | 30 | - | 0.018 | Background fade-out | 5 - 30 | - | ||
173.50 € | 1 | 3 Days | Up to 200 | 7 | 20.6 | 11 | Light switching | - | 200 | - | - | Cable with connector | Safety class 0 | true | 200 | 0.2 | 30 | 200 | - | - | - | - | Other | ||
138.30 € | 1 | 3 Days | Up to 200 | 7 | 20.6 | 11 | Light switching | - | 200 | - | - | Cable | Safety class 0 | false | 200 | 0.2 | 30 | 200 | - | - | - | - | Other | ||
153.70 € | 1 | 3 Days | Up to 200 | 7 | 20.6 | 11 | Dark switching | - | 200 | - | - | Cable | Safety class 0 | true | 200 | 0.2 | 30 | 200 | - | - | - | - | Other | ||
170.10 € | 1 | 3 Days | Up to 200 | 7 | 20.6 | 11 | Dark switching | - | 200 | - | - | Cable with connector | Safety class 0 | false | 200 | 0.2 | 30 | 200 | - | - | - | - | Other | ||
268.70 € | 5 | 3 Days | Up to 1000 | 7 | 14.6 | 9.5 | Light switching | 20 | 1000 | Polyvinyl chloride (PVC) | Transmitter and receiver | Cable with connector | Safety class 0 | false | 1000 | 1 | - | 1000 | - | - | - | - | Other | ||
268.70 € | 5 | 3 Days | Up to 1000 | 7 | 14.6 | 9.5 | Dark switching | 20 | 1000 | Polyvinyl chloride (PVC) | Transmitter and receiver | Cable with connector | Safety class 0 | false | 1000 | 1 | - | 1000 | - | - | - | - | Other |
Loading...
Type | Photoelectric Sensor | Light Source | Red light emitting diode | Ambient Operating Temperature(°C) | −25::55 |
---|---|---|---|---|---|
Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10.8–26.4 |
Timer | false | Response time (standard mode)(ms) | 1 | Laser class | None |
Material of Optical Surface | Plastic | Housing Material | Plastic | Type of Switching Output | PNP |
Setting Procedure | Other | Type of Switch Function | Other | Type of Light | Polarity free red light |
Construction Type Housing | Cuboid | Analogue Output -10 V ... +10 V | false | Pre Failure Notice | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Semiconductor Outputs With Signalling Function | 1 | Max. Output Current(mA) | 50 |
Switching Frequency(Hz) | 1000 | Wavelength of the Sensor(nm) | 650 | Type of Interface for Safety Communication | Other |
Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None | With Communication Interface CANOpen | false |
With Communication Interface INTERBUS | false | With Communication Interface AS-Interface | false | With Communication Interface PROFIBUS | false |
With Communication Interface SSI | false | With Restart Blockage | false | With Communication Interface RS-232 | false |
Analogue Output 0 mA ... 20 mA | false | With Communication Interface RS-485 | false | With Other Analogue Output | false |
With Communication Interface Ethernet | false | With Communication Interface RS-422 | false | Suitable for Safety Functions | false |
With Communication Interface Analogue | false | With Monitoring Function Downstream Switching Devices | false | With Communication Interface Devicenet | false |
Analogue Output 4 mA ... 20 mA | false | With Communication Interface SSD | false | Analogue Output 0 V ... 10 V | false |
Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 | Type of Safety According To IEC 61496-1 | 1 |
Configure
Basic Attributes
Detection distance [classification](mm)
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Operating Mode
Opening Angle(°)
Detection Distance details(mm)
Material of Cable Sheath
Scope of Delivery of the One-Way System
Type of Electric Connection
Operation Agent-Safety Class
With Reflector
Max. Switching Distance(mm)
Transmission Range of the Safety Field(m)
Min. Reflector Distance(mm)
Rated Switching Distance(mm)
AWG-Number
Light Dot(mm²)
Triangulation
Adjustment Range(mm)
Degree of Protection (NEMA)
Filter by standard shipping days
Optional Attributes