Photoelectric Sensor in M18 Stainless Steel Housing [E3FC] (E3FC-DN22)

Photoelectric Sensor in M18 Stainless Steel Housing [E3FC] E3FC-DN22

Product Details:

Manufacturer part number: E3FC-DN22

Brand: OMRON

Price: 117.00

Delivery time: 3 Days


Technical Data:

Light Source: [Red] Red light emitting diode

Detection distance [classification]: Up to 300 mm

Opening Angle: - °

Detection Distance details: 5 - 300 mm

Material of Cable Sheath: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3FC-DN22

Part Number
E3FC-DN22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Type of Switching Output Setting Procedure Type of Light With Reflector Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA)

117.00 €

1 3 Days [Red] Red light emitting diodeUp to 300-5 - 300--Connector M12NPNManual adjustmentPolarity free red lightfalse300--624----Other

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Ambient Operating Temperature(°C) −25::55 Ambient Operating Humidity(%) 35::85
Protective Structure IP67 Power Supply Voltage(V) VDC 10–30 Operating Mode Light ON / dark ON switchable
Timer false Response time (standard mode)(ms) 0.5 Laser class None
Material of Optical Surface Plastic Operation Agent-Safety Class Safety class 3 Housing Material Metal
Type of Switch Function Programmable/configurable Construction Type Housing Cylinder, screw-thread Analogue Output -10 V ... +10 V false
Pre Failure Notice false Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 1
Max. Output Current(mA) 100 Length of Sensor(mm) 48 Diameter Sensor(mm) 18
Switching Frequency(Hz) 2000 Type of Interface for Safety Communication Other Explosion Safety Category for Dust None
Explosion Safety Category for Gas None With Communication Interface CANOpen false With Communication Interface INTERBUS false
With Communication Interface AS-Interface false With Communication Interface PROFIBUS false With Communication Interface SSI false
With Restart Blockage false With Communication Interface RS-232 false Analogue Output 0 mA ... 20 mA false
With Communication Interface RS-485 false With Other Analogue Output false With Communication Interface Ethernet false
With Communication Interface RS-422 false Suitable for Safety Functions false With Communication Interface Analogue false
With Monitoring Function Downstream Switching Devices false With Communication Interface Devicenet false Analogue Output 4 mA ... 20 mA false
With Communication Interface SSD false Analogue Output 0 V ... 10 V false Number of Protected Contact Energized Outputs 0
Number of Protected Semiconductor Outputs 0 Type of Safety According To IEC 61496-1 1

This page is Photoelectric Sensor in M18 Stainless Steel Housing [E3FC], part number E3FC-DN22.
You can find the detail information about specifications and dimensions on part number E3FC-DN22.

Variation of this product

Part Number
E3FC-DN12 2M
E3FC-DN13 2M
E3FC-DN15 2M
E3FC-DN23
E3FC-DN25
E3FC-DN26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Type of Switching Output Setting Procedure Type of Light With Reflector Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA)

118.40 €

1 3 Days [Red] Red light emitting diodeUp to 300-5 - 300Polyvinyl chloride (PVC)-CableNPNManual adjustmentPolarity free red lightfalse300--62426---Other

123.00 €

1 3 Days [Red] Red light emitting diodeUp to 1000-5 - 1000Polyvinyl chloride (PVC)-CableNPNManual adjustmentPolarity free red lightfalse1000--62426---Other

118.40 €

1 3 Days Infrared-emitting diodeUp to 300-5 - 300Polyvinyl chloride (PVC)-CableNPNManual adjustmentInfrared lightfalse300--85026---Other

123.00 €

1 3 Days [Red] Red light emitting diodeUp to 1000-5 - 1000--Connector M12NPNManual adjustmentPolarity free red lightfalse1000--624----Other

117.00 €

1 3 Days Infrared-emitting diodeUp to 300-5 - 300--Connector M12NPNManual adjustmentInfrared lightfalse300--850----Other

123.00 €

1 3 Days Infrared-emitting diodeUp to 1000-10 - 1000--Connector M12NPNManual adjustmentInfrared lightfalse1000--850----Other

Tech Support