Transparent Object Detection Sensor [E3S-R] (E3S-R12)

Transparent Object Detection Sensor [E3S-R] E3S-R12

Product Details:

Manufacturer part number: E3S-R12

Brand: OMRON

Price: 254.90

Delivery time: 3 Days


Technical Data:

Light Source: Infrared-emitting diode

Detection distance [classification]: Up to 300 mm

Head maximum size width: 12.4 mm

Head maximum size height: 21 mm

Head maximum size, depth: 42.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3S-R12

Part Number
E3S-R12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Type of Electric Connection Housing Material Type of Switching Output Type of Light With Reflector Max. Output Current
(mA)
Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)

254.90 €

1 3 Days Infrared-emitting diodeUp to 30012.42142.3VDC 10–30Plug-in connectionPlasticNPNInfrared lighttrue100300-500300880

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Ambient Operating Temperature(°C) 0::40 Ambient Operating Humidity(%) 35::85
Protective Structure IP67 Operating Mode Light ON / dark ON switchable Timer false
Response time (standard mode)(ms) 1 Laser class None Material of Optical Surface Plastic
Operation Agent-Safety Class Safety class 0 Setting Procedure Manual adjustment Type of Switch Function Other
Construction Type Housing Cuboid Analogue Output -10 V ... +10 V false Pre Failure Notice false
Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 1 Type of Interface for Safety Communication Other
Explosion Safety Category for Dust None Explosion Safety Category for Gas None With Communication Interface CANOpen false
With Communication Interface INTERBUS false With Communication Interface AS-Interface false With Communication Interface PROFIBUS false
With Communication Interface SSI false With Restart Blockage false With Communication Interface RS-232 false
Analogue Output 0 mA ... 20 mA false With Communication Interface RS-485 false With Other Analogue Output false
With Communication Interface Ethernet false With Communication Interface RS-422 false Suitable for Safety Functions false
With Communication Interface Analogue false With Monitoring Function Downstream Switching Devices false With Communication Interface Devicenet false
Analogue Output 4 mA ... 20 mA false With Communication Interface SSD false Analogue Output 0 V ... 10 V false
Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0 Type of Safety According To IEC 61496-1 1

This page is Transparent Object Detection Sensor [E3S-R], part number E3S-R12.
You can find the detail information about specifications and dimensions on part number E3S-R12.

Variation of this product

Part Number
E3S-R1B4
E3S-R32
E3S-R36
E3S-RS30B4-30
E3S-RS30B42-30
E3S-RS30E4-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Type of Electric Connection Housing Material Type of Switching Output Type of Light With Reflector Max. Output Current
(mA)
Max. Switching Distance
(mm)
Min. Reflector Distance
(mm)
Switching Frequency
(Hz)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)

452.10 €

1 3 Days Infrared-emitting diodeUp to 1000---VDC 10–30CablePlasticPNPInfrared lighttrue801000--1000950

254.90 €

1 3 Days Infrared-emitting diodeUp to 30012.42142.3VDC 10–30CablePlasticPNPInfrared lighttrue100300100500300880

254.90 €

1 3 Days [Red] Red light emitting diodeUp to 100012.42142.3VDC 10–30Plug-in connectionPlasticPNPPolarity free red lightfalse10010001005001000700

455.20 €

1 3 Days Infrared-emitting diodeUp to 3002020.466.6VDC 12–24CableMetalPNPInfrared lighttrue80300--300950

460.40 €

1 3 Days Infrared-emitting diodeUp to 3002074.620.4VDC 12–24CableMetalPNPInfrared lighttrue80300--300950

455.20 €

1 3 Days Infrared-emitting diodeUp to 3002020.466.6VDC 12–24CableMetalNPNInfrared lighttrue80300--300950

Tech Support