Post for Flexible Mounting Bracket E39-L261 (E39-L263)

Post for Flexible Mounting Bracket E39-L261 E39-L263

Product Details:

Manufacturer part number: E39-L263

Brand: OMRON

Price: 36.93

Delivery time: 3 Days


Technical Data:

Maximum Size Height: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-L263

Part Number
E39-L263
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Size Height
(mm)

36.93 €

1 3 Days 110

Loading...

  1. 1

Basic information

Applicable Sensors E3AS series Maximum Size Width(mm) 12 Maximum Size Depth(mm) 12
Cable Connection Method M12 Pre-wired Smartclick Connector / Pre-wired / M8 Connector Type of accessory Mounting bracket

This page is Post for Flexible Mounting Bracket E39-L261, part number E39-L263.
You can find the detail information about specifications and dimensions on part number E39-L263.

Variation of this product

Part Number
E39-L262
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Size Height
(mm)

29.85 €

1 3 Days 60

Tech Support