Reflectors for Photoelectric Sensors [E39-R] (E39-R16)

Reflectors for Photoelectric Sensors [E39-R] E39-R16

Product Details:

Manufacturer part number: E39-R16

Brand: OMRON

Price: 185.30

Delivery time: 3 Days


Technical Data:

Shape: Rectangular

Number of mounting holes: 2

Outer diameter: - mm

Height: 30 mm

Width: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-R16

Part Number
E39-R16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Number of mounting holes Outer diameter
(mm)
Height
(mm)
Width
(mm)
Self adhesive mounting With stud

185.30 €

1 3 Days Rectangular2-3043falsefalse

Loading...

  1. 1

This page is Reflectors for Photoelectric Sensors [E39-R], part number E39-R16.
You can find the detail information about specifications and dimensions on part number E39-R16.

Variation of this product

Part Number
E39-R40
E39-R42
E39-R47
E39-R49
E39-R50
E39-R51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Number of mounting holes Outer diameter
(mm)
Height
(mm)
Width
(mm)
Self adhesive mounting With stud

34.02 €

100 3 Days Square2-84.584.5false-

18.63 €

1 3 Days Rectangular2-5160false-

315.60 €

1 3 Days ---9551--

12.38 €

1 3 Days Round0303030false-

46.93 €

1 3 Days Rectangular2-4060falsefalse

36.88 €

1 3 Days Rectangular2-2060false-

Tech Support