1S Servo Drive, Filters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R88A-FI1S103-SE
R88A-FI1S105-SE
R88A-FI1S108-SE
R88A-FI1S116-SE
R88A-FI1S309-SE
R88A-FI1S330-SE
R88A-FI1S350-SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable models Max. rated operation voltage Ue
(V)
Rated current AC
(A)
Number of poles, primary side

130.83 €

1 3 Days R88D-1SN01H-ECT / R88D-1SN02H-ECT2500 - 31

141.82 €

1 3 Days R88D-1SN04H-ECT2500 - 51

152.58 €

1 3 Days R88D-1SN08H-ECT2500 - 81

185.45 €

1 3 Days R88D-1SN15H-ECT2500 - 161

196.35 €

1 3 Days R88D-1SN06F-ECT / R88D-1SN10F-ECT / R88D-1SN15F-ECT / R88D-1SN20F-ECT / R88D-1SN30F-ECT4000 - 93

373.02 €

1 3 Days R88D-1SN55F-ECT / R88D-1SN75F-ECT4000 - 303

564.40 €

1 3 Days R88D-1SN150F-ECT4000 - 503

Loading...

  1. 1

Basic information

Type Peripheral Devices Rated operating frequency(Hz) 50 - 60 Degree of protection (NEMA) Other
Degree of protection (IP) Other Suitable as radio interference suppression filter true Suitable as sinus filter false
Suitable as audio frequency blockage false Suitable as du/dt-filter false

Tech Support