1S Servo Motor

1S Servo Motor
Simplified machine design and maintenance
Ratings: 230 VAC from 50 W to 1.5 kW, 400 VAC from 400 W to 15 kW
• 23-bit resolution encoder
• Compact and small motor size
• Multi-turn encoder design without mechanics: 16-bit, 65536 turns
• Battery-free absolute multi-turn encoder or incremental encoder
• Pre-assembled motor cables
• Designed for easy EMC compliance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R88M-1L1K030C-BS2
R88M-1L1K030C-S2
R88M-1L1K030H-BS2
R88M-1L1K030H-S2
R88M-1L1K030T-BS2
R88M-1L1K030T-S2
R88M-1L1K530C-BS2
R88M-1L1K530C-S2
R88M-1L1K530H-BS2
R88M-1L1K530H-S2
R88M-1L1K530T-BS2
R88M-1L1K530T-S2
R88M-1L2K030C-BS2
R88M-1L2K030C-S2
R88M-1L3K030C-BS2
R88M-1L3K030C-S2
R88M-1L4K030C-BS2
R88M-1L4K030C-S2
R88M-1L5K030C-BS2
R88M-1L5K030C-S2
R88M-1L75030C-BS2
R88M-1L75030C-S2
R88M-1M05030T-BS2
R88M-1M05030T-S2
R88M-1M1K020C-BS2
R88M-1M1K020C-S2
R88M-1M1K020H-BS2
R88M-1M1K020H-S2
R88M-1M1K520C-BS2
R88M-1M1K520C-S2
R88M-1M1K520H-BS2
R88M-1M1K520H-S2
R88M-1M1K520T-BS2
R88M-1M2K010C-BS2
R88M-1M2K010C-S2
R88M-1M2K020C-BS2
R88M-1M2K020C-S2
R88M-1M3K010C-BS2
R88M-1M3K010C-S2
R88M-1M3K020C-BS2
R88M-1M3K020C-S2
R88M-1M4K015C-BS2
R88M-1M4K015C-S2
R88M-1M5K515C-BS2
R88M-1M5K515C-S2
R88M-1M7K515C-BS2
R88M-1M7K515C-S2
R88M-1M11K015C-BS2
R88M-1M11K015C-S2
R88M-1M15K015C-BS2
R88M-1M15K015C-S2
R88M-1M10030H-BS2
R88M-1M10030H-S2
R88M-1M10030T-BS2
R88M-1M20030H-BS2
R88M-1M20030H-S2
R88M-1M40020C-BS2
R88M-1M40020C-S2
R88M-1M40030H-BS2
R88M-1M40030H-S2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Rated current
(A)
Nominal torque
(Nm)
Rated performance at rated frequency
(kW)
Rated rotational speed at rated frequency
(1/min)
Frame size according to IEC
(mm)

3,378.75 €

1 3 Days 40033.1813000100

2,868.75 €

1 3 Days 40033.1813000100

3,006.17 €

1 3 Days 2305.23.1813000100

2,399.83 €

1 3 Days 2305.23.1813000100

3,166.25 €

1 3 Days 2305.23.1813000100

2,527.33 €

1 3 Days 2305.23.1813000100

3,785.33 €

1 3 Days 4004.54.771.53000100

3,122.33 €

1 3 Days 4004.54.771.53000100

3,554.42 €

1 3 Days 2308.84.771.53000100

2,824.83 €

1 3 Days 2308.84.771.53000100

3,741.42 €

1 3 Days 2308.84.771.53000100

2,973.58 €

1 3 Days 2308.84.771.53000100

4,319.42 €

1 3 Days 4006.36.3723000100

3,677.67 €

1 3 Days 4006.36.3723000100

5,087.25 €

1 3 Days 4008.79.5533000130

4,190.50 €

1 3 Days 4008.79.5533000130

6,128.50 €

1 3 Days 40012.812.743000130

5,100.00 €

1 3 Days 40012.812.743000130

7,550.83 €

1 3 Days 40013.615.953000130

6,506.75 €

1 3 Days 40013.615.953000130

3,251.25 €

1 3 Days 40032.390.753000100

2,824.83 €

1 3 Days 40032.390.753000100

1,905.42 €

1 3 Days 2300.670.1590.05300040

1,555.50 €

1 3 Days 2300.670.1590.05300040

2,759.67 €

1 3 Days 4002.94.7712000130

1,991.83 €

1 3 Days 4002.94.7712000130

2,858.83 €

1 3 Days 2305.24.7712000130

2,125.00 €

1 3 Days 2305.24.7712000130

3,089.75 €

1 3 Days 4004.17.161.52000130

2,324.75 €

1 3 Days 4004.17.161.52000130

2,966.50 €

1 3 Days 2308.67.161.52000130

2,235.50 €

1 3 Days 2308.67.161.52000130

3,122.33 €

1 3 Days 2308.67.161.52000130

4,789.75 €

1 3 Days 4007.119.121000180

4,019.08 €

1 3 Days 4007.119.121000180

3,434.00 €

1 3 Days 4005.79.5522000130

2,673.25 €

1 3 Days 4005.79.5522000130

5,920.25 €

1 57 Days 40010.628.731000180

5,160.92 €

1 3 Days 40010.628.731000180

3,894.42 €

1 3 Days 4008.614.332000130

3,133.67 €

1 3 Days 4008.614.332000130

4,822.33 €

1 3 Days 40012.825.541500180

3,781.08 €

1 3 Days 40012.825.541500180

5,294.08 €

1 3 Days 40014355.51500180

4,254.25 €

1 3 Days 40014355.51500180

8,698.33 €

1 3 Days 4002247.87.51500180

7,664.17 €

1 3 Days 4002247.87.51500180

10,809.17 €

1 3 Days 40031.470111500220

8,939.17 €

1 3 Days 40031.470111500220

13,167.92 €

1 3 Days 40033.395.5151500220

11,305.00 €

1 3 Days 40033.395.5151500220

1,661.75 €

1 3 Days 2300.840.3180.1300040

1,207.72 €

1 3 Days 2300.840.3180.1300040

2,078.25 €

1 3 Days 2300.840.3180.1300040

1,765.17 €

1 3 Days 2301.50.6370.2300060

1,292.00 €

1 3 Days 2301.50.6370.2300060

2,416.83 €

1 3 Days 4001.11.910.42000100

1,753.83 €

1 3 Days 4001.11.910.42000100

2,040.00 €

1 3 Days 2302.51.270.4300060

1,508.75 €

1 3 Days 2302.51.270.4300060

Loading...

Basic information

Type Motor Voltage type AC Number of phases 3
Rated operating frequency(Hz) 50 - 60 Operating temperature(°C) 0 - 40 Degree of protection (NEMA) Other
Degree of protection (IP) IP67 Motor efficiency class Other Bearing Other
Model Other Vacuum pressure impregnation (VPI) None With positive temperature coefficient resistor (PTC) false
With resistance temperature detector (RTD) false With anti-condensation false Suitable for frequency control false
Overload capability false Intrinsic safety (IS) None Insulation class according to IEC F
Duty cycle S1 Cooling method Air Shaft end type Parallel key
Construction type IM 3001 (B5)

Tech Support