Proximity Sensor, E2E NEXT Series

Proximity Sensor, E2E NEXT Series
Long-distance detection prevents unexpected facility stoppages
• The world's longest sensing distance
• With high-brightness LED, the indicator is visible anywhere from 360°.
• Only 10 Seconds to Replace a Proximity Sensor with the "E-jig" (Mounting Sleeve).
• Cables with enhanced oil resistance enabled 2-year oil resistance
• IP69K compliant for water resistance and wash resistance
• Comes in a wide variation to make sensor selection easy
• UL and CSA certification

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2E-X1R5B1T8 2M
E2E-X1R5B1T8-M1
E2E-X1R5B1T8-M3
E2E-X1R5B1T8-M5
E2E-X1R5B1TL8 2M
E2E-X1R5B1TL8-M1
E2E-X1R5B1TL8-M5
E2E-X1R5B28 2M
E2E-X1R5B28-M1
E2E-X1R5B28-M3
E2E-X1R5C18 2M
E2E-X1R5C18-M1
E2E-X2B1D8-M1
E2E-X2B1T8 2M
E2E-X2B1T8 5M
E2E-X2B1T8-M1
E2E-X2B1T8-M3
E2E-X2B1T8-M5
E2E-X2B1T12 2M
E2E-X2B1T12-M1
E2E-X2B1TL8 2M
E2E-X2B1TL8-M1
E2E-X2B1TL8-M5
E2E-X2B1TL12 2M
E2E-X2B1TL12-M1
E2E-X2B2L8 2M
E2E-X2B2L8-M1
E2E-X2B2L8-M5
E2E-X2B2L12 2M
E2E-X2B2L12-M1
E2E-X2B28 2M
E2E-X2B28 5M
E2E-X2B28-M1
E2E-X2B28-M5
E2E-X2B212-M1
E2E-X2C1L8 2M
E2E-X2C1L8-M5
E2E-X2C18 2M
E2E-X2C18-M1
E2E-X2C18-M5
E2E-X2C28 2M
E2E-X2C112 2M
E2E-X2C112-M1
E2E-X2MB1T8 2M
E2E-X2MB1T8-M1
E2E-X2MB1T8-M5
E2E-X2MB28-M1
E2E-X2R5D2-N 2M
E2E-X3B1T8 2M
E2E-X3B1T8-M1
E2E-X3B1T8-M3
E2E-X3B1T8-M5
E2E-X3B1TL8 2M
E2E-X3B1TL8-M1
E2E-X3B2L8 2M
E2E-X3B2L8-M3
E2E-X3B28 2M
E2E-X3B28-M1
E2E-X3B28-M3
E2E-X3C18 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Mechanical Mounting Condition for Sensor Type of Electric Connection Coating Housing Type of Interface Type of Switching Output Type of Switch Function Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
Interference Resistance To Magnetic Fields

74.45 €

1 3 Days 1.530.1 to 4037.8ConciseCableOtherOtherPNPNormally open contacttrue182-

74.45 €

1 3 Days 1.540.1 to 5043ConciseConnector M12OtherOtherPNPNormally open contacttrue182-

74.45 €

1 3 Days 1.530.1 to 4039ConciseConnector M8OtherOtherPNPNormally open contacttrue182-

74.45 €

1 3 Days 1.530.1 to 4039ConciseConnector M8OtherOtherPNPNormally open contacttrue182-

81.20 €

1 3 Days 1.540.1 to 5047.8ConciseCableOtherOtherPNPNormally open contacttrue182-

81.20 €

1 3 Days 1.550.1 to 6053ConciseConnector M12OtherOtherPNPNormally open contacttrue182-

81.20 €

1 3 Days 1.540.1 to 5049ConciseConnector M8OtherOtherPNPNormally open contacttrue182-

74.45 €

1 3 Days 1.530.1 to 4037.8ConciseCableOtherNonePNPBreaker contacttrue182-

74.45 €

1 3 Days 1.540.1 to 5043ConciseConnector M12OtherNonePNPBreaker contacttrue182-

74.45 €

1 3 Days 1.530.1 to 4039ConciseConnector M8OtherNonePNPBreaker contacttrue182-

74.45 €

1 3 Days 1.530.1 to 4037.8ConciseCableOtherNoneNPNNormally open contacttrue182-

74.45 €

1 3 Days 1.540.1 to 5043ConciseConnector M12OtherNoneNPNNormally open contacttrue182-

74.45 €

1 3 Days 240.1 to 5043ConciseConnector M12OtherOtherPNPNormally open contacttrue181.5-

74.45 €

1 3 Days 230.1 to 4037.8ConciseCableOtherOtherPNPNormally open contacttrue181.5-

78.50 €

1 3 Days 230.1 to 4037.8ConciseCableOtherOtherPNPNormally open contacttrue181.5-

74.45 €

1 3 Days 240.1 to 5043ConciseConnector M12OtherOtherPNPNormally open contacttrue181.5-

74.45 €

1 3 Days 230.1 to 4039ConciseConnector M8OtherOtherPNPNormally open contacttrue181.5-

74.45 €

20 3 Days 230.1 to 4039ConciseConnector M8OtherOtherPNPNormally open contacttrue181.5-

67.70 €

1 3 Days 240.1 to 5047.1ConciseCableNickel-platedOtherPNPNormally open contacttrue1121.5-

67.70 €

1 3 Days 240.1 to 5048ConciseConnector M12Nickel-platedOtherPNPNormally open contacttrue1121.5-

81.20 €

1 3 Days 240.1 to 5047.8ConciseCableOtherOtherPNPNormally open contacttrue181.5-

81.20 €

1 3 Days 250.1 to 6053ConciseConnector M12OtherOtherPNPNormally open contacttrue181.5-

81.20 €

1 3 Days 240.1 to 5049ConciseConnector M8OtherOtherPNPNormally open contacttrue181.5-

74.45 €

1 3 Days 260.1 to 7069.1ConciseCableNickel-platedOtherPNPNormally open contacttrue1121.5-

74.45 €

1 3 Days 260.1 to 7070ConciseConnector M12Nickel-platedOtherPNPNormally open contacttrue1121.5-

81.20 €

1 3 Days 240.1 to 5047.8ConciseCableOtherNonePNPBreaker contacttrue181.5-

81.20 €

1 3 Days 250.1 to 6053ConciseConnector M12OtherNonePNPBreaker contacttrue181.5-

81.20 €

1 3 Days 240.1 to 5049ConciseConnector M8OtherNonePNPBreaker contacttrue181.5-

70.40 €

1 3 Days 260.1 to 7069.1ConciseCableNickel-platedNonePNPBreaker contacttrue1121.5-

74.45 €

1 3 Days 260.1 to 7070ConciseConnector M12Nickel-platedNonePNPBreaker contacttrue1121.5-

74.45 €

1 3 Days 230.1 to 4037.8ConciseCableOtherNonePNPBreaker contacttrue181.5-

78.50 €

1 3 Days 230.1 to 4037.8ConciseCableOtherNonePNPBreaker contacttrue181.5-

74.45 €

1 3 Days 240.1 to 5043ConciseConnector M12OtherNonePNPBreaker contacttrue181.5-

74.45 €

1 3 Days 230.1 to 4039ConciseConnector M8OtherNonePNPBreaker contacttrue181.5-

67.70 €

1 3 Days 240.1 to 5048ConciseConnector M12Nickel-platedNonePNPBreaker contacttrue1121.5-

81.20 €

1 3 Days 240.1 to 5047.8ConciseCableOtherNoneNPNNormally open contacttrue181.5-

81.20 €

1 3 Days 240.1 to 5049ConciseConnector M8OtherNoneNPNNormally open contacttrue181.5-

74.45 €

1 3 Days 230.1 to 4037.8ConciseCableOtherNoneNPNNormally open contacttrue181.5-

74.45 €

1 3 Days 240.1 to 5043ConciseConnector M12OtherNoneNPNNormally open contacttrue181.5-

74.45 €

1 3 Days 230.1 to 4039ConciseConnector M8OtherNoneNPNNormally open contacttrue181.5-

74.45 €

1 3 Days 230.1 to 4037.8ConciseCableOtherNoneNPNBreaker contacttrue181.5-

67.70 €

1 3 Days 240.1 to 5047.1ConciseCableNickel-platedNoneNPNNormally open contacttrue1121.5-

67.70 €

1 3 Days 240.1 to 5048ConciseConnector M12Nickel-platedNoneNPNNormally open contacttrue1121.5-

74.45 €

1 3 Days 230.1 to 4037.8Not flatCableOtherOtherPNPNormally open contacttrue181-

74.45 €

1 3 Days 240.1 to 5043Not flatConnector M12OtherOtherPNPNormally open contacttrue181-

74.45 €

1 3 Days 230.1 to 4039Not flatConnector M8OtherOtherPNPNormally open contacttrue181-

81.20 €

1 3 Days 240.1 to 5043Not flatConnector M12OtherNonePNPBreaker contacttrue181-

67.40 €

1 3 Days 2.540.1 to 5047ConciseCableNickel-platedNone2-wireBreaker contactfalse112250-

87.95 €

1 3 Days 330.1 to 4037.8Quasi-flatCableNickel-platedOtherPNPNormally open contacttrue181-

89.30 €

1 3 Days 340.1 to 5043Quasi-flatConnector M12Nickel-platedOtherPNPNormally open contacttrue181-

87.95 €

1 3 Days 330.1 to 4039Quasi-flatConnector M8Nickel-platedOtherPNPNormally open contacttrue181-

89.30 €

1 3 Days 330.1 to 4039Quasi-flatConnector M8Nickel-platedOtherPNPNormally open contacttrue181-

87.95 €

1 3 Days 340.1 to 5047.8Quasi-flatCableNickel-platedOtherPNPNormally open contacttrue181-

87.95 €

1 3 Days 350.1 to 6053Quasi-flatConnector M12Nickel-platedOtherPNPNormally open contacttrue181-

87.95 €

1 3 Days 340.1 to 5047.8Quasi-flatCableNickel-platedNonePNPBreaker contacttrue181-

87.95 €

1 3 Days 340.1 to 5049Quasi-flatConnector M8Nickel-platedNonePNPBreaker contacttrue181-

89.30 €

1 3 Days 330.1 to 4037.8Quasi-flatCableNickel-platedNonePNPBreaker contacttrue181-

89.30 €

1 3 Days 340.1 to 5043Quasi-flatConnector M12Nickel-platedNonePNPBreaker contacttrue181-

87.95 €

1 3 Days 340.1 to 5039Quasi-flatConnector M8Nickel-platedNonePNPBreaker contacttrue181-

87.95 €

1 3 Days 330.1 to 4037.8Quasi-flatCableNickel-platedNoneNPNNormally open contacttrue181-

Loading...

Basic information

Voltage Type DC Degree of Protection (NEMA) Other Type of Actuation Metallic Target
Construction Type Housing Cylinder, screw-thread Rated Control Supply Voltage DC(V) 10 - 30 Housing Material Metal
SIL According to IEC 61508 None Type of Interface for Safety Communication None Explosion Safety Category for Dust None
Performance Level According to EN ISO 13849-1 None Explosion Safety Category for Gas None Compression-Resistant false
Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false Number of Contact Energized Outputs With Signalling Function 0
Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

Tech Support