Metal Face Proximity Sensors [E2EW]

Metal Face Proximity Sensors [E2EW]
Stable detection of both aluminium and iron
• Robust full-metal housing
• Longer sensing distance, up to the quadruple range
• Premium models with the same sensing distance for iron and aluminium
• Magnetic-field immune for premium models
• IO-Link for premium models
• Weld resistance coating models available
• Clear status visualization thanks to the 360º visible high-brightness LED indicator
• Laser printing sensing distance on its active face to prevent replacement errors
• Connector, cable, and pigtail models available
• UL and CSA certification

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2EW-QX7B1T12-M1
E2EW-QX12B1T18-M1
E2EW-QX22B1T30-M1
E2EW-X2B112-M1TJ 0.3M
E2EW-X5B118-M1TJ 0.3M
E2EW-X6B1T12-M1
E2EW-X7B1T12-M1
E2EW-X10B1T18-M1TJ 0.3M
E2EW-X10B130-M1TJ 0.3M
E2EW-X12B1T18-M1
E2EW-X12B1T18-M1TJ 0.3M
E2EW-X20B1T30-M1TJ 0.3M
E2EW-X22B1T30-M1
E2EW-X22B1T30-M1TJ 0.3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance L1 [classification]
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Mechanical Mounting Condition for Sensor Type of Electric Connection Type of Interface Diameter Sensor
(mm)
Switching Distance
(mm)
Switching Frequency
(Hz)

175.90 €

1 3 Days Up to 1050.1 to 6054.4Quasi-flatConnector M12Other1272

204.10 €

1 3 Days Up to 2050.1 to 6054.4Quasi-flatConnector M12Other18122

218.10 €

1 3 Days Up to 5050.1 to 6054.4Quasi-flatConnector M12Other30222

135.00 €

1 3 Days Up to 240.1 to 5041.9ConciseCable with connectorNone122100

142.10 €

1 3 Days Up to 540.1 to 5041.9ConciseCable with connectorNone18580

147.80 €

1 3 Days Up to 1050.1 to 6054.4ConciseConnector M12Other1262

154.70 €

1 3 Days Up to 1050.1 to 6054.4Quasi-flatConnector M12Other1272

184.70 €

1 3 Days Up to 1040.1 to 5041.5ConciseCable with connectorOther18102

156.40 €

1 3 Days Up to 1040.1 to 5041.9ConciseCable with connectorNone301040

183.00 €

1 3 Days Up to 2050.1 to 6054.4Quasi-flatConnector M12Other18122

191.90 €

1 3 Days Up to 2040.1 to 5041.5Quasi-flatCable with connectorOther18122

198.90 €

1 3 Days Up to 2040.1 to 5041.5ConciseCable with connectorOther30202

196.90 €

1 3 Days Up to 5050.1 to 6054.4Quasi-flatConnector M12Other30222

206.00 €

1 3 Days Up to 5040.1 to 5041.5Quasi-flatCable with connectorOther30222

Loading...

  1. 1

Basic information

Acquired Standards IEC Protection Structure (IEC) IP67 Voltage Type DC
Degree of Protection (NEMA) Other Coating Housing Other Type of Actuation Metallic Target
Type of Switching Output PNP Type of Switch Function Normally open contact Construction Type Housing Cylinder, screw-thread
Cascadable false Number of Semiconductor Outputs With Signalling Function 1 Rated Control Supply Voltage DC(V) 10 - 30
Interference Resistance To Magnetic Fields Immune against magnetic DC- and AC-field Housing Material Metal SIL According to IEC 61508 None
Type of Interface for Safety Communication None Explosion Safety Category for Dust None Performance Level According to EN ISO 13849-1 None
Explosion Safety Category for Gas None Compression-Resistant false Suitable for Safety Functions false
With Monitoring Function Downstream Switching Devices false Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0
Number of Protected Semiconductor Outputs 0

Tech Support