Floor Mount Column for F3SG-SR/PG Safety Light Curtain/Safety Multi-Light Beam [F39-ST] (F39-ST1950)

Floor Mount Column for F3SG-SR/PG Safety Light Curtain/Safety Multi-Light Beam [F39-ST] F39-ST1950

Product Details:

Manufacturer part number: F39-ST1950

Brand: OMRON

Price: 230.90

Delivery time: 3 Days


Technical Data:

Height: 1950 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F39-ST1950

Part Number
F39-ST1950
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

230.90 €

1 3 Days 1950

Loading...

  1. 1

Basic information

Material Aluminum Type of accessory/spare part Mounting bracket Spare Part false
Accessory true

This page is Floor Mount Column for F3SG-SR/PG Safety Light Curtain/Safety Multi-Light Beam [F39-ST], part number F39-ST1950.
You can find the detail information about specifications and dimensions on part number F39-ST1950.

Variation of this product

Part Number
F39-ST0990
F39-ST1310
F39-ST1630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)

148.00 €

1 3 Days 990

173.40 €

1 3 Days 1310

225.30 €

1 3 Days 1630

Tech Support