Configure
  • Colour Cable Sheath
  • Est. shipping days
    • All
    • Within 3 working days

Root-Plug Cable for Extended for F3SG-SR/PG Safety Light Curtain/Safety Multi-Light Beam

Root-Plug Cable for Extended for F3SG-SR/PG Safety Light Curtain/Safety Multi-Light Beam

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Colour Cable Sheath

Minimum order quantity
Black
1 pieces
Green
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
35.42 €
( 42.15 € )
3 working days
28.35 €
( 33.74 € )
3 working days

More Information

Basic information

[Specifications]
・Cable Length(m): 0.3

F39-JGR3K-D:
・For receiver or
・emitter/receiver of F3SG-PG
・Perimeter Guarding Passive Mirror
・To sensors: dedicated connector
・To external: M12 connector type (8-pin)
・Color: Black
F39-JGR3K-L:
・For emitter
・To sensors: dedicated connector
・To external: M12 connector type (5-pin)
・Color: Gray