Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3SJ-B0545P25
Width(mm) | 30 | Response time(ms) | 15 | Operating Ambient Temperature(°C) | -10 - 55 |
---|---|---|---|---|---|
Height(mm) | 30 | Degree of Protection (IP) | IP65 | Length(mm) | 545 |
Voltage Type | DC | Type of Switching Output of the OSSD | PNP | Type of Safety According To IEC 61496-1 | 4 |
Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver | Type of Electric Connection | Connector M12 |
Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
With Muting Function | true | With Monitoring Function Downstream Switching Devices | true | Cascadable | true |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 2 |
Number of Semiconductor Outputs With Signalling Function | 1 | Transmission Range of the Safety Field(m) | 7 | Max. Output Current at Protected Output(mA) | 200 |
Detection Capability for Test Bodies(mm) | 25 | Switching Voltage of OSSD at State "High"(V) | 24 | Wavelength of the Sensor(nm) | 870 |
Suitable for Safety Functions | true | Rated Control Supply Voltage DC(V) | 19.2 - 28.8 | Degree of Protection (NEMA) | Other |
Fade-Out Possible | false | Safety Field Height(mm) | 545 | Resolution of the Light Curtain(mm) | 20 |
This page is Safety Light Curtain [F3SJ-B], part number F3SJ-B0545P25.
You can find the detail information about specifications and dimensions on part number F3SJ-B0545P25.