Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body External Shape Width W (mm) | Main Body External Shape Depth D (mm) | Degree of Protection (IP) | Type of Electric Connection | Construction Type Housing | |
---|---|---|---|---|---|---|---|---|---|
195.00 € | 1 | 3 Days | 25 | 88 | Other | With cable preassembled | Special construction | ||
203.80 € | 1 | 3 Days | 25 | 88 | Other | With cable preassembled | Special construction | ||
212.80 € | 1 | 3 Days | 25 | 88 | IP67 | Connector M12 | Special construction | ||
230.40 € | 1 | 3 Days | 25 | 88 | Other | With cable preassembled | Special construction | ||
239.10 € | 1 | 3 Days | 25 | 88 | Other | With cable preassembled | Special construction | ||
248.00 € | 1 | 3 Days | 25 | 88 | IP67 | Connector M12 | Special construction | ||
248.00 € | 1 | 3 Days | 25.5 | 50 | Other | With cable preassembled | Cuboid | ||
256.80 € | 1 | 3 Days | 25.5 | 50 | Other | With cable preassembled | Cuboid | ||
265.70 € | 1 | 3 Days | 25.5 | 50 | IP67 | Connector M12 | Cuboid | ||
212.80 € | 1 | 3 Days | 25.5 | 50 | Other | With cable preassembled | Cuboid | ||
221.60 € | 1 | 3 Days | 25.5 | 50 | Other | With cable preassembled | Cuboid | ||
230.40 € | 1 | 3 Days | 25.5 | 50 | IP67 | Connector M12 | Cuboid |
Loading...
Operating Temperature Range(°C) | -25::80 | Main Body External Shape Height H(mm) | 13 | Degree of Protection (NEMA) | Other |
---|---|---|---|---|---|
Coating Housing | Plastic-coated | Housing Material | Plastic | With Status Indication | true |
Forced Opening | false | Number of Contacts as Change-Over Contact | 0 | Number of Contacts as Normally Closed Contact | 2 |
Rated Operation Current Ie at DC-13, 24 V(A) | 0.2 | Number of Contacts as Normally Open Contact | 1 | Rated Operation Current Ie at AC-15, 230 V(A) | 0 |
Number of Safety Auxiliary Contacts | 0 | Type of Switching Contact | Other | Rated Operation Current Ie at AC-15, 125 V(A) | 0 |
Rated Operation Current Ie at AC-15, 24 V(A) | 0 | Rated Operation Current Ie at DC-13, 125 V(A) | 0 | Rated Operation Current Ie at DC-13, 230 V(A) | 0 |
Suitable for Safety Functions | true |