Compression Fittings Type 200, Union Nut (96802)

Compression Fittings Type 200, Union Nut 96802

Product Details:

Manufacturer part number: 96802

Brand: ITV

Price: 0.27

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: M10x1

Dimension SW: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96802

Part Number
96802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension SW

0.27 €

10 4 Days 6M10x112

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Compression Fittings Type 200, Union Nut, part number 96802.
You can find the detail information about specifications and dimensions on part number 96802.

Variation of this product

Part Number
96801
96803
96804
96805
96806
96807
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension SW

0.25 €

10 4 Days 4M8x110

0.32 €

10 4 Days 8M12x114

0.63 €

10 4 Days 10M16x1,519

0.83 €

10 4 Days 12M18x1,522

1.48 €

10 4 Days 14M22x1,527

1.48 €

10 4 Days 15M22x1,527

Tech Support