Manufacturer part number: 94604
Brand: ITV
Price: 2.77 €
Delivery time: 4 Days
Dimension ØD: 10
Dimension L: 47.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
94604
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, Straight Connector, part number 94604.
You can find the detail information about specifications and dimensions on part number 94604.
Part Number |
---|
94601 |
94602 |
94603 |
94605 |
94606 |
94611 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension L |
---|---|---|---|---|---|---|
1.40 € | 10 | 4 Days | 4 | 34 | ||
1.50 € | 10 | 4 Days | 6 | 35 | ||
1.75 € | 10 | 4 Days | 8 | 38.5 | ||
3.83 € | 10 | 4 Days | 12 | 46 | ||
5.68 € | 10 | 4 Days | 15 | 50 | ||
6.85 € | 10 | 4 Days | 16 | 51.5 |