Compression Fittings Type 200, Single Banjo Body

Compression Fittings Type 200, Single Banjo Body
- Brass fittings
- High resilience due to cutting ring and nut
- Cutting rings in line with DIN 3861
- Swivel nuts in line with DIN 3870
- Nickel-plating for corrosion protection
- For pipe diameters from 4 mm to 18 mm
- Connection sizes from 1/8" to 1/2"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95101
95102
95103
95104
95105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension SW

1.18 €

10 4 Days 4G1/810

1.18 €

10 4 Days 6G1/812

1.42 €

10 4 Days 6G1/412

1.30 €

10 4 Days 8G1/814

1.50 €

10 4 Days 8G1/414

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support