Manufacturer part number: 97404
Brand: ITV
Price: 0.25 €
Delivery time: 4 Days
Dimension ØD: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97404
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, Olive, part number 97404.
You can find the detail information about specifications and dimensions on part number 97404.
Part Number |
---|
97401 |
97402 |
97403 |
97405 |
97406 |
97407 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD |
---|---|---|---|---|---|
0.13 € | 10 | 4 Days | 4 | ||
0.20 € | 10 | 4 Days | 6 | ||
0.20 € | 10 | 4 Days | 8 | ||
0.28 € | 10 | 4 Days | 12 | ||
0.28 € | 10 | 4 Days | 14 | ||
0.30 € | 10 | 4 Days | 15 |