Manufacturer part number: 92300
Brand: ITV
Price: 1.65 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension H: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
92300
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, Off-Set Male Adaptor Con, part number 92300.
You can find the detail information about specifications and dimensions on part number 92300.
Part Number |
---|
92301 |
92302 |
92303 |
92304 |
92305 |
92306 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension H |
---|---|---|---|---|---|---|
1.78 € | 10 | 4 Days | 6 | 8 | ||
1.90 € | 10 | 4 Days | 6 | 11 | ||
2.10 € | 10 | 4 Days | 8 | 8 | ||
2.12 € | 10 | 4 Days | 8 | 11 | ||
2.62 € | 10 | 4 Days | 8 | 11.5 | ||
3.52 € | 10 | 4 Days | 10 | 11 |