IPSO - Push-In Fittings MR, Complete Single Banjo (Rotating Under Pressure) 360° (201415)

IPSO - Push-In Fittings MR, Complete Single Banjo (Rotating Under Pressure) 360° 201415

Product Details:

Manufacturer part number: 201415

Brand: ITV

Price: 3.30

Delivery time: 4 Days


Technical Data:

Dimension ØD: 3

Dimension G: M3

Dimension H: 3

Dimension ISW: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201415

Part Number
201415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension ISW

3.30 €

10 4 Days 3M332

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Complete Single Banjo (Rotating Under Pressure) 360°, part number 201415.
You can find the detail information about specifications and dimensions on part number 201415.

Variation of this product

Part Number
201416
B201401
B201402
B201403
B201404
B201405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension ISW

2.75 €

10 4 Days 3M542

2.33 €

10 4 Days 4M542

2.63 €

10 4 Days 4G1/85.53

2.62 €

10 4 Days 5M542

2.63 €

10 4 Days 5G1/85.53

2.43 €

10 4 Days 6G1/85.53

Tech Support