IPSO - Push-In Fittings MR, Complete Single Banjo, Treble (Rotating Under Pressure) 360° (B201432)

IPSO - Push-In Fittings MR, Complete Single Banjo, Treble (Rotating Under Pressure) 360° B201432

Product Details:

Manufacturer part number: B201432

Brand: ITV

Price: 7.47

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension H: 6

Dimension SW: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B201432

Part Number
B201432
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

7.47 €

10 4 Days 4G1/8614

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Complete Single Banjo, Treble (Rotating Under Pressure) 360°, part number B201432.
You can find the detail information about specifications and dimensions on part number B201432.

Variation of this product

Part Number
B201434
B201435
B201436
B201437
B201438
B201439
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

10.05 €

10 4 Days 12G1/4817

7.13 €

10 4 Days 6G1/8614

7.58 €

10 4 Days 6G1/4817

7.35 €

10 4 Days 8G1/8614

7.80 €

10 4 Days 8G1/4817

9.38 €

10 4 Days 10G1/4817

Tech Support