STX Series Stainless Steel Push-In Fittings - Reducer Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
200802-ES
200806-ES
200808-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØB Dimension L

11.80 €

1 4 Days 930.5

15.23 €

1 4 Days 1133

16.07 €

1 4 Days 1338.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support