STX Series Stainless Steel Push-In Fittings - Single Banjo Body Type (201207-ES)

STX Series Stainless Steel Push-In Fittings - Single Banjo Body Type 201207-ES

Product Details:

Manufacturer part number: 201207-ES

Brand: ITV

Price: 19.52

Delivery time: 4 Days


Technical Data:

Dimension ØD: 8

Dimension G: G1/8

Dimension ØB: 14

Dimension H: 15

Dimension L: 23


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201207-ES

Part Number
201207-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

19.52 €

1 4 Days 8G1/8141523

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is STX Series Stainless Steel Push-In Fittings - Single Banjo Body Type, part number 201207-ES.
You can find the detail information about specifications and dimensions on part number 201207-ES.

Variation of this product

Part Number
201202-ES
201205-ES
201206-ES
201208-ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

15.85 €

1 4 Days 4G1/8141520.5

16.18 €

1 4 Days 6G1/8141522.5

16.47 €

1 4 Days 6G1/4181724

20.73 €

1 4 Days 8G1/4181725.5

Tech Support