IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor Parallel

IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor Parallel
- Push-in system with elastic clamp made of stainless steel
- Thrustring made of brass, nickel-plated, for many applications
- Tube assembly with one movement
- For tubes in various materials
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel - for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
202220
202221
B202200
B202201
B202202
B202203
B202204
B202205
B202206
B202207
B202208
B202209
B202210
B202211
B202212
B202213
B202214
B202215
B202216
B202217
B202218
B202219
B202222
B202224
B202225
B202227
B202228
B202230
B202232
B202265
B202268
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.18 €

10 4 Days 3M5848

3.67 €

10 4 Days 3M3636

1.53 €

10 4 Days 4M5849

1.53 €

10 4 Days 4G1/8135.513

1.80 €

10 4 Days 4G1/4166.513

1.52 €

10 4 Days 6G1/8135.513

1.62 €

10 4 Days 6G1/4166.513

1.63 €

10 4 Days 8G1/8135.513

1.78 €

10 4 Days 8G1/4166.513

2.32 €

10 4 Days 8G3/820913

2.20 €

10 4 Days 10G1/4166.516

2.75 €

10 4 Days 10G3/820916

3.32 €

10 4 Days 12G1/4166.516

3.38 €

10 4 Days 12G3/820920

4.15 €

10 4 Days 12G1/2251120

4.95 €

10 4 Days 14G3/820920

5.13 €

10 4 Days 14G1/2251120

1.83 €

10 4 Days 6M5849

1.85 €

10 4 Days 4M71069

2.70 €

10 4 Days 6M71069

2.23 €

10 4 Days 6M12x1,2516813

1.62 €

10 4 Days 4M6959

2.23 €

10 4 Days 6M12x1,516813

3.85 €

10 4 Days 10G1/2251116

1.83 €

10 4 Days 6M6959

1.80 €

10 4 Days 5M5849

1.87 €

10 4 Days 5G1/8135.513

1.97 €

10 4 Days 5G1/4166.513

7.13 €

10 4 Days 8M12X1,516813

14.05 €

10 4 Days 16G1/2231120

13.35 €

10 4 Days 16G3/823920

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support