IPSO - Push-In Fittings MR, Rotary Tee Parallel Adaptor (B202007)

IPSO - Push-In Fittings MR, Rotary Tee Parallel Adaptor B202007

Product Details:

Manufacturer part number: B202007

Brand: ITV

Price: 3.95

Delivery time: 4 Days


Technical Data:

Dimension ØD: 8

Dimension G: G3/8

Dimension ØB: 20

Dimension H: 9

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B202007

Part Number
B202007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

3.95 €

10 4 Days 8G3/820913

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Rotary Tee Parallel Adaptor, part number B202007.
You can find the detail information about specifications and dimensions on part number B202007.

Variation of this product

Part Number
B202003
B202004
B202005
B202008
B202009
B202010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.23 €

10 4 Days 6G1/813613

2.55 €

10 4 Days 6G1/4166.513

2.85 €

10 4 Days 8G1/813613

4.37 €

10 4 Days 10G1/4166.516

4.63 €

10 4 Days 10G3/820916

4.97 €

10 4 Days 12G1/416816

Tech Support