IPSO - Push-In Fittings MR, Single Banjo Body (201200)

IPSO - Push-In Fittings MR, Single Banjo Body 201200

Product Details:

Manufacturer part number: 201200

Brand: ITV

Price: 5.58

Delivery time: 4 Days


Technical Data:

Dimension ØD: 3

Dimension G: M3

Dimension ØB: SW6.5

Dimension H: 6.5

Dimension L: 12.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201200

Part Number
201200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

5.58 €

10 4 Days 3M3SW6.56.512.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Single Banjo Body, part number 201200.
You can find the detail information about specifications and dimensions on part number 201200.

Variation of this product

Part Number
B201201
B201202
B201203
B201204
B201205
B201206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

1.42 €

10 4 Days 4M5SW9918.5

1.52 €

10 4 Days 4G1/8141521

1.42 €

10 4 Days 5M5SW9919

1.42 €

10 4 Days 5G1/8141522.5

1.42 €

10 4 Days 6G1/8141523

1.50 €

10 4 Days 6G1/4181724

Tech Support