Manufacturer part number: B201901
Brand: ITV
Price: 1.18 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension H: 8
Dimension SW: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B201901
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings MR, Threaded Elbow Adaptor Conical, part number B201901.
You can find the detail information about specifications and dimensions on part number B201901.
Part Number |
---|
B201902 |
B201903 |
B201904 |
B201905 |
B201906 |
B201907 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension H | Dimension SW |
---|---|---|---|---|---|---|---|
1.33 € | 10 | 4 Days | 5 | 8 | 10 | ||
1.28 € | 10 | 4 Days | 6 | 8 | 10 | ||
1.35 € | 10 | 4 Days | 6 | 11.5 | 12 | ||
1.42 € | 10 | 4 Days | 8 | 10 | 11 | ||
1.48 € | 10 | 4 Days | 8 | 12 | 11 | ||
2.10 € | 10 | 4 Days | 10 | 12 | 14 |