IPSO - Push-In Fittings, Bulkhead Union Elbow

IPSO - Push-In Fittings, Bulkhead Union Elbow
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
206401
206403
206404
206405
206406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension H

2.65 €

10 4 Days 413

2.90 €

10 4 Days 615

3.23 €

10 4 Days 817.5

4.02 €

10 4 Days 1019.5

6.78 €

10 4 Days 1223

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support