IPSO - Push-In Fittings, Complete Single Banjo (Rotating Under Pressure) 360° (201401)

IPSO - Push-In Fittings, Complete Single Banjo (Rotating Under Pressure) 360° 201401

Product Details:

Manufacturer part number: 201401

Brand: ITV

Price: 2.15

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension H: 4

Dimension ISW: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201401

Part Number
201401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension ISW

2.15 €

10 4 Days 4M542

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Complete Single Banjo (Rotating Under Pressure) 360°, part number 201401.
You can find the detail information about specifications and dimensions on part number 201401.

Variation of this product

Part Number
201402
201403
201404
201405
201406
201407
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension ISW

2.38 €

10 4 Days 4G1/85.53

2.35 €

10 4 Days 5M542

2.38 €

10 4 Days 5G1/85.53

2.23 €

10 4 Days 6G1/85.53

2.23 €

10 4 Days 8G1/85.53

2.97 €

10 4 Days 6G1/484

Tech Support