IPSO - Push-In Fittings, Double Banjo Body (201301)

IPSO - Push-In Fittings, Double Banjo Body 201301

Product Details:

Manufacturer part number: 201301

Brand: ITV

Price: 2.93

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension ØB: 7

Dimension H: 9

Dimension L: 18.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201301

Part Number
201301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

2.93 €

10 4 Days 4M57918.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Double Banjo Body, part number 201301.
You can find the detail information about specifications and dimensions on part number 201301.

Variation of this product

Part Number
201302
201303
201304
201305
201306
201307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

2.93 €

10 4 Days 4G1/8141521

2.93 €

10 4 Days 5M599.519

2.93 €

10 4 Days 5G1/8141522.5

2.48 €

10 4 Days 6G1/8141523

2.67 €

10 4 Days 6G1/4181724

2.60 €

10 4 Days 8G1/8141524.5

Tech Support