IPSO - Push-In Fittings, Multi Adapter, Aluminium (203801)

IPSO - Push-In Fittings, Multi Adapter, Aluminium 203801

Product Details:

Manufacturer part number: 203801

Brand: ITV

Price: 20.45

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

203801

Part Number
203801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G

20.45 €

10 4 Days 4G1/4

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Multi Adapter, Aluminium, part number 203801.
You can find the detail information about specifications and dimensions on part number 203801.

Variation of this product

Part Number
203802
203803
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G

18.93 €

10 4 Days 6G1/4

17.40 €

10 4 Days 8G3/8

Tech Support