IPSO - Push-In Fittings, Rotary Parallel Male L-Adaptor (202102)

IPSO - Push-In Fittings, Rotary Parallel Male L-Adaptor 202102

Product Details:

Manufacturer part number: 202102

Brand: ITV

Price: 2.60

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/4

Dimension ØB: 16

Dimension H: 6.5

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

202102

Part Number
202102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.60 €

10 4 Days 4G1/4166.513

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Rotary Parallel Male L-Adaptor, part number 202102.
You can find the detail information about specifications and dimensions on part number 202102.

Variation of this product

Part Number
202100
202101
202103
202104
202105
202106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.23 €

10 4 Days 4M5849

2.15 €

10 4 Days 4G1/8135.513

2.03 €

10 4 Days 6G1/813613

2.30 €

10 4 Days 6G1/4166.513

2.60 €

10 4 Days 8G1/813613

2.65 €

10 4 Days 8G1/4166.513

Tech Support